Knowledge Search
Download document () of 20

MEDC XB11SL 5 Joule Ex Status Lamp Range

Eaton's Crouse-Hinds series MEDC XB11SL range of versatile status lamps is suitable for use in potentially explosive gas and dust atmospheres. Suitable for marine and both onshore and offshore environments in the oil, gas and petrochemical industries.

XB11SL status lamps are available with xenon (5 joules), fluorescent (10W or 5W) or filament (10W) lamps.

The XB11SL is made from corrosion-free GRP to provide a wide range of status lights to suit customer requirements. All units can be supplied as 2, 3, 4 or 5 way.

This unit is available in a high number of configurations to suit your specification. Please download the datasheet and contact Eaton's Crouse-Hinds, B-Line and Oil & Gas Division for customization options.

Easy installation
One assembly, pre-wired and ready to mount
Durability
Corrosion free GRP

Certifications and compliances

Certification

  • Certified to IEC60079-0, IEC60079-1, IEC60079-31.
  • Certified to EN60079-0, EN60079-1, EN60079-31.

ATEX

  • Cert. No. BAS99ATEX2195.
  • Ex II 2 GD Ex d IIB T4/T5/T6 Gb, Ex tb IIIC 70°C…110°C.

IECEx

  • Cert. No. IECEx BAS 10.0101.
  • Ex d IIB T4/T5/T6 Gb, Ex tb IIIC T70°C…T110°C Db.

UL Listed for USA and Canada

  • Class I, Div 2, Groups C & D
  • Class I, Zones 1 & 2,
  • AExd IIB T5/T6. Listing No. E187894 (XB11 only).

TR CU Certified

  • 1Ex d IIB T4/T5/T6 Gb, Ex tb IIIC T70°C…T110°C Db.

Chinese Certified

  • Exd IIB T5/T6.

Brazilian (Inmetro) Certified

  • BR-Ex d IIB T4/T5/T6

 

Design features

  • IP66 & 67.
  • Certified temperature: –67°F to +158°F, –55°C to +70°C.*
  • Xenon, filament.
  • GRP.
  • Close-coupled and pre-wired to customer’s requirements.

*Model dependent

Standard materials

  • Corrosion-free GRP to provide a wide range of status lights to suit clients’ requirements
Specifications

Ordering Information

MEDC XB11SL Status Lights are highly configurable products.  Lamp type, number of lights and lens colors may all be customized to meet your specific application requirements.  Please contact Eaton's Crouse-Hinds, B-Line and Oil & Gas Division to discuss your requirements.
Download Links
X
Download Close