Knowledge Search
Download document () of 20
Cable tray and ladder systems

LCC Cable Tray Conduit Clamps

Crouse-Hinds series LCC cable tray conduit clamps provide a means of clamping metal conduit (rigid steel or aluminum, IMC and EMT) to cable tray to allow for the safe exit of power and/or control cables from the tray.  LLCs provide strong mechanical support and firmly bond exit conduit to cable tray for best grounding continuity.

Certifications and compliances

  • UL standard: 467 – Grounding and Bonding Equipment

Design features

  • Quick and easy installation – low installed cost; simply tighten clamp nut and/or set screw(s)
  • Swivel hook clears conduit; no disassembly required for installation
  • No drilling or welding necessary for installation
  • Provides superior ground continuity between conduit and cable tray
  • Clamps conduit at any angle with relation to tray – facilitates wire pulling, minimizes conduit bending
  • Malleable iron body provides great strength
  • Knurled body has no-slip surface for conduit and tray – positive grip assured
  • Compact design has low profile – minimum tray space required for assembly
  • Design accommodates all popular types of cable tray
  • Accommodates wide range of conduit sizes – 1/2” through 4” 

Standard materials

  • Body – cast iron
  • Hook – steel
  • Set screws and clamping nut – steel
  • Hook cap – vinyl
Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close