Eaton’s S-8000 fuse blocks are for 1/4" x 1-1/4" cartridge/ferrule fuses. They are available in up to 12 poles with various wire attachment configurations. This is a RoHS compliant fuse accessory.
Family | UL voltage rating (V) |
UL current rating (A) |
CSA voltage rating (V) |
CSA current rating (A) | Terminal type | Terminal angle |
S-8001 | 600 | 30 | 300 | 21 | Solder terminal | Straight terminal |
S-8002 | 600 | 30 | 300 | 21 | Solder termina | 40° Angle terminal |
S-8101 | 600 | 20 | 300 | 13 | 3/16" quick con- nect | Straight terminal |
S-8102 | 600 | 20 | 300 | 13 | 3/16" quick con- nect | 40° Angle terminal |
S-8103 | 600 | 20 | 300 | 13 | 3/16" quick con- nect | Side terminal |
S-8201 | 600 | 30 | 300 | 16 | 1/4" quick connect | Straight terminal |
S-8202 | 600 | 30 | 300 | 16 | 1/4" quick connect | 40° Angle terminal |
S-8203 | 600 | 30 | 300 | 16 | 1/4" quick connect | Side terminal |
S-8301 | 600 | 30 | 300 | 25 | Screw terminal | N/A |