Knowledge Search
Download document () of 20
Hand lamps and portables

CEAG HE 9 LED Explosion-protected Search Lights

CEAG HE 9 LED search lights from Eaton's Crouse-Hinds Division are lightweight and compact, making them ideal for security and inspection patrols, as well as for inspection maintenance and repair work in Zone 1 and 2 hazardous or humid environments.

The 3 watt power LED produces a bright and uniform light distribution, providing optimal illumination of the work area.  The environmentally-friendly lithium ion battery allows for the HE 9 LED to be used for up to 8 hours without any performance loss.

Safety
Zones 1 and 2
Portability
Weighs only 780 grams
Longevity
Up to 8 hours operation time

Certifications and compliances

  • Zones 1, 2
  • EC-Type Examination Certificate: BVS 11 ATEX E 087
  • Marking accd. to 2014/34/EU: Ex II 2 G Ex ib IIC T4 Gb
  • Degree of protection accd. to EN 60529: IP65

Design features

  •  3 watt power LED provides high light output
  •  Operation time: 8 hours
  •  Lightweight, compact design for improved handling
  •  Scratch-proof mineral glass lens guarantees optimum light
  •  High degree of protection: IP65
  •  Lithium ion battery – no memory effect
  •  With integrated deep discharge and overcharge protection
  •  Compact plug-in charger
  •  Compatible with existing HE 9 charger and battery

Standard materials

  •  Enclosure – polyamide
  •  Light aperture – mineral glass
  •  Battery – lithium ion
Specifications

Ordering information

Catalog Number Product description
11118009410 Ex-hand lamp HE 9 Basic LED
11518009111 Charger for Ex-hand lamp HE 9 Basic/HE 9 Basic LED
21118910001 Battery pack Li-Io 3.75 V/4.8 Ah for Ex-hand lamp HE 9 Basic/HE 9 LED
Download Links
X
Download Close