Knowledge Search
Download document () of 20
Hand lamps and portables

CEAG SPG 1N LED Explosion-protected Hanging Work Lights

CEAG SPG 1N LED hand lamps from Eaton's Crouse-Hinds Division are used as a portable working lamp in all work areas with high mechanical requirements in harsh and hazardous Zone 1 and 21 environments.

Equipped with a hook, the SPG 1N can be used as portable equipment.

Applications include the inspection of illumination of boiler interiors, tanks and agitators, process vessels, fuel tanks, etc. 

Certifications and compliances

  • EC-Type Examination Certificate: LOM 02ATEX2018X/6
  • IECEx Certificate of Conformity: IECEx BKI 07.0032X
  • Marking accd. to 2014/34/EU: Ex II 2 G Ex db IIC T4..T6 Gb; Ex II 2 G Ex db eb IIC T4..T6 Gb (indirect entry); Ex II 2D Ex tb IIIC T85°C..T176°C Db
  • Marking accd. to IECEx: Ex d IIC T3…T6 or Ex de IIC T3…T6 (indirect entry); Ex tD A21 IP66 T145°...T85°C
  • Degree of protection accd. to EN 60529: IP66

Design features

  • Different housing solutions for nearly every application
  • Robust design for harsh environments
  • With large Ex-d or Ex-e terminal compartment
  • Wide ambient temperature range from -20°C up to +55°C
  • CU-Certificate for Eurasian Economic Community available
  • High degree of protection: IP66
  • Meets the highest corrosion protection and mechanical strength requirements

Standard materials

  • Enclosure – light alloy
  • Protective cover – borosilicate glass
Specifications

Ordering information

Catalog number Product description
NOR000005110745 Ex-pendant light fitting SPG 1N 1 x Ex-d cable gland 3/4''

 

Download Links
X
Download Close