Knowledge Search
Download document () of 20
Control stations

CEAG EFS Ex-d Control Stations

Eaton's Crouse-Hinds series CEAG EFS explosion-protected control stations are constructed of light alloy metal and are equipped with up to three components to switch and control processes in Zones 1, 2, 21 and 22 hazardous areas.  CEAG EFS control stations have an IP67 ingress protection rating, allowing for universal use in areas prone to adverse environmental conditions.

A comprehensive number of built-in components—such as signal lamps, pushbuttons and switches—are available for installation inside the enclosure.  To facilitate insertion of cables into the entries, Ex-d threads for ¾” Ex-d cable glands are available.

Certifications and compliances

  • Marking accd. to 94/9/EC: Ex II 2 G Ex d IIC T6; Ex II 2 D IP67 T85°C
  • EC-Type Examination Certificate: LOM 03 ATEX 2034
  • IECEx Certificate of Conformity: IECEx BKI 07.0027
  • Marking accd. to IECEx: Ex d IIC T6; Ex tD A21 IP67 T80°C
  • Permissible ambient temperature: -20°C up to +55°C
  • Protection class: I
  • Degree of protection accd. to EN 60529: IP67

Design features

  • Available in a wide range of component configurations, including pushbuttons, switches, signal lamps, emergency stop and ammeters
  • High degree of protection: IP67
  • High mechanical, chemical and thermal resistance

Standard materials

  • Enclosure – cast aluminum with a natural finish
Specifications

Ordering information

Catalog number Product description
NOR000003110937 Control switch EFS H, 1 x change over
NOR000003110945 Control switch EFS I, 2 NO
NOR000003110953 Control switch EFS J, 1 x change over 1-0-2
NOR000003110995 Control switch EFS P, 3 x NO
NOR000114110511 Control station Ex-d EFS A, 1 x pushbutton 1 NO + 1 NC, label white
NOR000114110540 Control station Ex-d EFS A/D, 1 x pushbutton 1 NO, 1 x mushroom retained pushbutton 1NC, label ''0''
NOR000114110553 Control station Ex-d EFS A/A, 2 pushbuttons 1 NO + 1 NC, label I - 0''
NOR000114110587 Control station Ex-d EFS D, 1 x mushroom pushbutton 1 NO + 1 NC, label ''0''
NOR000114110595 Control station Ex-d EFS L, 1 x alarm pushbutton with windows, 1 NO + 1 NC
NOR000114110738 Control switch EFS P40, 3 x NO
NOR000114110740 Control station Ex-d EFS 72, Measuring instruments 72 x 72
NOR000114110747 Control station Ex-d EFS A/A/A, 3 x pushbutton, 1 NO + 1 NC, label ''I-0-II''
NOR000114110748 Control station Ex-d EFS A/A/V, 2 x pushbutton, 1 NO + 1 NC, label ''I-0-II'', 1 x green signal lamp

 

Download Links
X
Download Close