Knowledge Search
Download document () of 20
Control stations

CEAG GHG41 Ex-e Explosion-protected Control Stations

Crouse-Hinds series CEAG GHG41 explosion-protected control stations are suitable for use in Zone 1 and 21 areas, even under the most adverse conditions.  Available in impact-resistant thermoplastic or 316L stainless steel, GHG41 control stations are ideal for applications in the offshore industry, and at sites with especially severe mechanical, chemical and climatic conditions.

The GHG41 was designed with low side walls, allowing for optimum cable connection.  A variety of components are available, such as signal lamps, pushbuttons and switches, which can be quickly snapped in and out of the enclosure to facilitate cable entry feeding.  Notches in the mounting rails prevent the built-in components from being twisted out of place.

Certifications and compliances

  • Marking accd. to 94/9/EC: Ex II 2 G Ex ed ib m IIC T6; Ex II 2 D Ex tD A21 IP66 T80°C
  • EC-Type Examination Certificate: PTB 00 ATEX 3117
  • IECEx Certificate of Conformity: IECEx BKI 04.0003
  • Marking accd. to IECEx: Ex e II T6, Ex e ib IIC T6, Ex ed IIC T6 or Ex ed ib IIC T6
  • Permissible ambient temperature: -20°C up to +40°C; -55°C up to +55°C (optional)
  • Protection class: I
  • Degree of protection accd. to EN 60529: IP66

Design features

  • Internationally approved
  • Flat side walls
  • Quick fixing of all built-in components
  • Different enclosures can be combined
  • High mechanical, chemical and thermal resistance
  • Individual configuration
  • Clean-room applications (316L stainless steel version)

Standard materials

GHG 411:

  • Enclosure – black polyamide

GHG 414:

  • Enclosure – 316L stainless steel
Specifications

Ordering information

Catalog number Product description
GHG4101901R0124 Padlocking facility with flap (blank) for mushroom head pushbutton
GHG4101901R0124 Padlocking facility with flap (blank) for mushroom head pushbutton
GHG4101901R0125 Padlocking facility with flap (red) for mushroom head pushbutton
GHG4101901R0125 Padlocking facility with flap (red) for mushroom head pushbutton
GHG4101901R0126 Padlocking facility with bolt and chain (blank) for mushroom head pushbutton
GHG4101901R0126 Padlocking facility with bolt and chain (blank) for mushroom head pushbutton
GHG4101901R0128 Padlocking facility 'Fire alarm' (red) for pushbutton
GHG4101901R0128 Padlocking facility 'Fire alarm' (red) for pushbutton
GHG4101901R0132 Padlocking facility with flap (blank) for pushbutton
GHG4101901R0132 Padlocking facility with flap (blank) for pushbutton
GHG4101901R0133 Padlocking facility with flap (red) for pushbutton
GHG4101901R0133 Padlocking facility with flap (red) for pushbutton
GHG4101901R0134 Padlocking facility with flap without '0-operation (blank) for double pushbutton
GHG4101901R0134 Padlocking facility with flap without '0-operation (blank) for double pushbutton
GHG4101901R0135 Padlocking facility with flap with '0-operation (blank) for double pushbutton
GHG4101901R0135 Padlocking facility with flap with '0-operation (blank) for double pushbutton
GHG4101901R0141 Padlocking facility 'Fire alarm' (red) for mushroom head pushbutton
GHG4101901R0141 Padlocking facility 'Fire alarm' (red) for mushroom head pushbutton
GHG4101901R0295 Signal lamp socket SIL - 20-250 V AC/DC (spare part)
GHG4101901R1033 Protective collar, yellow, OU=1
GHG4101901R1034 Protective collar, yellow, OU=5
GHG4101901R1035 Protective collar, yellow, OU=10
GHG4101901R1036 Protective collar, red, OU=1
GHG4101901R1037 Protective collar, red, OU=5
GHG4101901R1038 Protective collar, red, OU=10
GHG4101914R0001 Mounting and dismounting tool for lock nuts on operating elements
GHG4101914R0001 Mounting and dismounting tool for lock nuts on operating elements
GHG4101920R0001 Blanking element incl. seal and lock nut
GHG4101920R0001 Blanking element incl. seal and lock nut
GHG4101921R0001 Combination piece for control stations Type GHG 411
GHG4101921R0001 Combination piece for control stations Type GHG 411
GHG4101926R0001 Scale AM 45 (10 pcs.) 0 - 1/1.5 A
GHG4101926R0001 Scale AM 45 (10 pcs.) 0 - 1/1.5 A
GHG4101926R0002 Scale AM 45 (10 pcs.) 0 - 2,5/3,75 A
GHG4101926R0002 Scale AM 45 (10 pcs.) 0 - 2,5/3,75 A
GHG4101926R0003 Scale AM 45 (10 pcs.) 0 - 5/7,5 A
GHG4101926R0003 Scale AM 45 (10 pcs.) 0 - 5/7,5 A
GHG4101926R0004 Scale AM 45 (10 pcs.) 0 - 10/15 A
GHG4101926R0004 Scale AM 45 (10 pcs.) 0 - 10/15 A
GHG4101926R0005 Scale AM 45 (10 pcs.) 0 - 15/22,5 A
GHG4101926R0005 Scale AM 45 (10 pcs.) 0 - 15/22,5 A
GHG4101926R0006 Scale AM 45 (10 pcs.) 0 - 20/30 A
GHG4101926R0006 Scale AM 45 (10 pcs.) 0 - 20/30 A
GHG4101926R0007 Scale AM 45 (10 pcs.) 0 - 30/45 A
GHG4101926R0007 Scale AM 45 (10 pcs.) 0 - 30/45 A
GHG4101926R0008 Scale AM 45 (10 pcs.) 0 - 40/60 A
GHG4101926R0008 Scale AM 45 (10 pcs.) 0 - 40/60 A
GHG4101926R0009 Scale AM 45 (10 pcs.) 0 - 50/75 A
GHG4101926R0009 Scale AM 45 (10 pcs.) 0 - 50/75 A
GHG4101926R0010 Scale AM 45 (10 pcs.) 0 - 60/90 A
GHG4101926R0010 Scale AM 45 (10 pcs.) 0 - 60/90 A
GHG4101926R0011 Scale AM 45 (10 pcs.) 0 - 75/112,5 A
GHG4101926R0011 Scale AM 45 (10 pcs.) 0 - 75/112,5 A
GHG4101926R0012 Scale AM 45 (10 pcs.) 0 - 100/150 A
GHG4101926R0012 Scale AM 45 (10 pcs.) 0 - 100/150 A
GHG4101926R0013 Scale AM 45 (10 pcs.) 0 - 150/225 A
GHG4101926R0013 Scale AM 45 (10 pcs.) 0 - 150/225 A
GHG4101926R0014 Scale AM 45 (10 pcs.) 0 - 200/300 A
GHG4101926R0014 Scale AM 45 (10 pcs.) 0 - 200/300 A
GHG4101926R0015 Scale AM 45 (10 pcs.) 0 - 250/375 A
GHG4101926R0015 Scale AM 45 (10 pcs.) 0 - 250/375 A
GHG4101926R0016 Scale AM 45 (10 pcs.) 0 - 300/450 A
GHG4101926R0016 Scale AM 45 (10 pcs.) 0 - 300/450 A
GHG4101926R0017 Scale AM 45 (10 pcs.) 0 - 400/600 A
GHG4101926R0017 Scale AM 45 (10 pcs.) 0 - 400/600 A
GHG4101926R0018 Scale AM 45 (10 pcs.) 0 - 500/750 A
GHG4101926R0018 Scale AM 45 (10 pcs.) 0 - 500/750 A
GHG4101926R0019 Scale AM 45 (10 pcs.) 0 - 600/900 A
GHG4101926R0019 Scale AM 45 (10 pcs.) 0 - 600/900 A
GHG4101926R0020 Scale AM 45 (10 pcs.) 0 100 % / 150 %
GHG4101926R0020 Scale AM 45 (10 pcs.) 0 100 % / 150 %
GHG4101926R0021 Scale AM 45 (10 pcs.) 0 - 25/37,5 A
GHG4101926R0021 Scale AM 45 (10 pcs.) 0 - 25/37,5 A
GHG4101928R0001 Scale AM 72 (10 pcs.) 0 - 1/1.5 A, C.T. connection
GHG4101928R0001 Scale AM 72 (10 pcs.) 0 - 1/1.5 A, C.T. connection
GHG4101928R0002 Scale AM 72 (10 pcs.) 0 - 2,5/3,75 A, C.T. connection
GHG4101928R0002 Scale AM 72 (10 pcs.) 0 - 2,5/3,75 A, C.T. connection
GHG4101928R0003 Scale AM 72 (10 pcs.) 0 - 5/7,5 A, C.T. connection
GHG4101928R0003 Scale AM 72 (10 pcs.) 0 - 5/7,5 A, C.T. connection
GHG4101928R0004 Scale AM 72 (10 pcs.) 0 - 10/15 A, C.T. connection
GHG4101928R0004 Scale AM 72 (10 pcs.) 0 - 10/15 A, C.T. connection
GHG4101928R0005 Scale AM 72 (10 pcs.) 0 - 15/22,5 A, C.T. connection
GHG4101928R0005 Scale AM 72 (10 pcs.) 0 - 15/22,5 A, C.T. connection
GHG4101928R0006 Scale AM 72 (10 pcs.) 0 - 20/30 A, C.T. connection
GHG4101928R0006 Scale AM 72 (10 pcs.) 0 - 20/30 A, C.T. connection
GHG4101928R0007 Scale AM 72 (10 pcs.) 0 - 30/45 A, C.T. connection
GHG4101928R0007 Scale AM 72 (10 pcs.) 0 - 30/45 A, C.T. connection
GHG4101928R0008 Scale AM 72 (10 pcs.) 0 - 40/60 A, C.T. connection
GHG4101928R0008 Scale AM 72 (10 pcs.) 0 - 40/60 A, C.T. connection
GHG4101928R0009 Scale AM 72 (10 pcs.) 0 - 50/75 A, C.T. connection
GHG4101928R0009 Scale AM 72 (10 pcs.) 0 - 50/75 A, C.T. connection
GHG4101928R0010 Scale AM 72 (10 pcs.) 0 - 60/90 A, C.T. connection
GHG4101928R0010 Scale AM 72 (10 pcs.) 0 - 60/90 A, C.T. connection
GHG4101928R0011 Scale AM 72 (10 pcs.) 0 - 75/112,5 A, C.T. connection
GHG4101928R0011 Scale AM 72 (10 pcs.) 0 - 75/112,5 A, C.T. connection
GHG4101928R0012 Scale AM 72 (10 pcs.) 0 - 100/150 A, C.T. connection
GHG4101928R0012 Scale AM 72 (10 pcs.) 0 - 100/150 A, C.T. connection
GHG4101928R0013 Scale AM 72 (10 pcs.) 0 - 150/225 A, C.T. connection
GHG4101928R0013 Scale AM 72 (10 pcs.) 0 - 150/225 A, C.T. connection
GHG4101928R0014 Scale AM 72 (10 pcs.) 0 - 200/300 A, C.T. connection
GHG4101928R0014 Scale AM 72 (10 pcs.) 0 - 200/300 A, C.T. connection
GHG4101928R0015 Scale AM 72 (10 pcs.) 0 - 250/375 A, C.T. connection
GHG4101928R0015 Scale AM 72 (10 pcs.) 0 - 250/375 A, C.T. connection
GHG4101928R0016 Scale AM 72 (10 pcs.) 0 - 300/450 A, C.T. connection
GHG4101928R0016 Scale AM 72 (10 pcs.) 0 - 300/450 A, C.T. connection
GHG4101928R0017 Scale AM 72 (10 pcs.) 0 - 400/600 A, C.T. connection
GHG4101928R0017 Scale AM 72 (10 pcs.) 0 - 400/600 A, C.T. connection
GHG4101928R0018 Scale AM 72 (10 pcs.) 0 - 500/750 A, C.T. connection
GHG4101928R0018 Scale AM 72 (10 pcs.) 0 - 500/750 A, C.T. connection
GHG4101928R0019 Scale AM 72 (10 pcs.) 0 - 600/900 A, C.T. connection
GHG4101928R0019 Scale AM 72 (10 pcs.) 0 - 600/900 A, C.T. connection
GHG4101928R0021 Scale AM 72 (10 pcs.) 0 - 25/37,5 A, C.T. connection
GHG4101928R0051 Scale AM 72 (10 pcs.) 0 100 % / 150 %/ C.T. connection
GHG4101928R0051 Scale AM 72 (10 pcs.) 0 100 % / 150 %/ C.T. connection
GHG4101928R0052 Scale AM 72 (10 pcs.) 0 - 25/37,5 A, C.T. connection
GHG4101939R0002 Protective cap with strain relief and seal incl. dismounting tool
GHG4101953R0001 Blank designation label can be engraved
GHG4101953R0001 Blank designation label can be engraved
GHG4101994R0001 Padlocking facility with plastic flap (blank) for mushroom head pushbutton - activated
GHG4101994R0002 Padlocking facility with plastic flap (blank) for mushroom head pushbutton - non-activated
GHG4101994R0003 Padlocking facility with plastic flap (blank) for pushbutton - activated
GHG4101994R0004 Padlocking facility with plastic flap (blank) for pushbutton - non-activated
GHG4101994R0005 Padlocking facility with plastic flap (blank) emergency-stop
GHG41181 Individual configuration with enclosures type 411 81
GHG4118100R0001 Ex-control unit GHG 411 81, 1 x pushbutton DRT, label 0, I, START, STOP
GHG4118100R0002 Ex-control unit GHG 411 81, 1 x mushroom head pushbutton SGT, label EMERGENCY-STOP
GHG4118100R0003 Ex-control unit GHG 411 81, 1 x control switch SCT, change over SW 6, label HAND -AUTO
GHG4118100R0004 Ex-control unit GHG 411 81, 1 x control switch SCT, change over SW 6, label 0 - I
GHG4118100R0005 Ex-control unit GHG 411 81, 1 x control switch SCT, change over SW 6, label I - II
GHG4118100R0006 Ex-control unit GHG 411 81, 1 x control switch SCT,2 NO SW 5, label HAND - 0 - AUTO
GHG4118100R0007 Ex-control unit GHG 411 81, 1 x control switch SCT,2 NO SW 5, label I - O - II
GHG4118100R0008 Ex-control unit GHG 411 81, 1 x control switch SCT,2 NO SW 5, label LOCAL - REMOTE - AUTO
GHG4118100R0009 Ex-control unit GHG 411 81, 1 x double pushbutton DDT, label 0, I, START, STOP
GHG4118100R0018 Ex-control unit GHG 411 81, 1 x key operated switch SLS, label I - 0 - II
GHG4118101R0012 Ex-control unit GHG 411 81, 1 x mushroom head pushbutton SGT with key release, label EMERGENCY-STOP
GHG41182 Individual configuration with enclosures type 411 82
GHG4118200R0001 Ex-control unit GHG 411 82, 2 x pushbuttons DRT, label 0, I, START, STOP
GHG4118200R0003 Ex-control unit GHG 411 82, 1 x signal lamp SIL, 1 x double pushbutton DDT, label 0, I, START, STOP
GHG4118200R0016 Ex-control unit GHG 411 82, 1 x double pushbutton DDT, 1 x mushroom head pushbutton SGT, EMERGENCY-STOP
GHG4118200R0017 Ex-control unit GHG 411 82, 1 x control switch SCT, label 0 - I, 1 x mushroom head pushbutton SGT, EMERGENCY-STOP
GHG4118200R0018 Ex-control unit GHG 411 82, 1 x signal lamp SIL, 1 x key operated switch SLS, label I - 0 - II
GHG4118281R0002 Ex-control unit GHG 411 with measuring instrument AM 72, direct, 0 - 1 / 1.5 A
GHG4118281R0003 Ex-control unit GHG 411 with measuring instrument AM 72, direct, 0 - 2,5 / 3,75 A
GHG4118281R0004 Ex-control unit GHG 411 with measuring instrument AM 72, direct, 0 - 5 / 7,5 A
GHG4118281R0005 Ex-control unit GHG 411 with measuring instrument AM 72, direct, 0 - 10 / 15 A
GHG4118281R0007 Ex-control unit GHG 411 with measuring instrument AM 72, direct, 0 - 16 / 24 A
GHG4118282R0001 Ex-control unit GHG 411 with measuring instrument AM 72, C.T. connection n/1A, 0 100 % / 150 %
GHG4118282R0002 Ex-control unit GHG 411 with measuring instrument AM 72, C.T. connection n/1A, 0 - 1 / 1.5 A Scale 0 - 100 / 150 %
GHG4118282R0003 Ex-control unit GHG 411 with measuring instrument AM 72, C.T. connection n/1A, 0 - 2,5 A /3,75 A
GHG4118282R0004 Ex-control unit GHG 411 with Measuring instrument AM 72, C.T. connection n/1A, 0 - 5 A /7,5 A
GHG4118282R0005 Ex-control unit GHG 411 with measuring instrument AM 72, C.T. connection n/1A, 0 - 10 A /15 A
GHG4118282R0007 Ex-control unit GHG 411 with measuring instrument AM 72, C.T. connection n/1A, 0 - 15 A /22,5 A
GHG4118282R0008 Ex-control unit GHG 411 with measuring instrument AM 72, C.T. connection n/1A, 0 - 20 A /30 A
GHG4118282R0009 Ex-control unit GHG 411 with measuring instrument AM 72, C.T. connection n/1A, 0 - 30 A /45 A
GHG4118282R0010 Ex-control unit GHG 411 with measuring instrument AM 72, C.T. connection n/1A, 0 - 40 A /60 A
GHG4118282R0011 Ex-control unit GHG 411 with measuring instrument AM 72, C.T. connection n/1A, 0 - 50 A /75 A
GHG4118282R0012 Ex-control unit GHG 411 with measuring instrument AM 72, C.T. connection n/1A, 0 - 60 A /90 A
GHG4118282R0013 Ex-control unit GHG 411 with measuring instrument AM 72, C.T. connection n/1A, 0 - 75 A /112 A
GHG4118282R0014 Ex-control unit GHG 411 with measuring instrument AM 72, C.T. connection n/1A, 0 - 100 A /150 A
GHG4118285R0033 Ex-control unit GHG 411 with measuring instrument AM 72, direct, 0 -20 / 24 mA/0 - 100% / 120 % (Ri=320 Ohm)
GHG4118286R0035 Ex-control unit GHG 411 with measuring instrument AM 72, direct, 4 -20 / 24 mA/0 - 100% / 120 % (Ri=320 Ohm)
GHG41183 Individual configuration with enclosures type 411 83
GHG4118300R0001 Ex-control unit GHG 411 83, 1 x signal lamp SIL, 2 x pushbutton DRT, label 0, I, START, STOP
GHG4118300R0003 Ex-control unit GHG 411 83, 1 x signal lamp SIL, 1 x double pushbutton DDT, 1 x mushroom head pushbutton SGT
GHG4118300R0004 Ex-control unit GHG 411 83, 1 x signal lamp SIL, 1 x double pushbutton DDT, 1 x control switch SCT
GHG4118300R0023 Ex-control unit GHG 411 83, 1 x control switch SCT, 1 x Measuring instrument AM 72,scale 0-100 %,150 %
GHG4128281R0002 Measuring instrument AM 72, direct measurement, 1 x M25, 0 - 1 / 1.5 A for panel mounting 418
GHG4128281R0003 Measuring instrument AM 72, direct measurement, 1 x M25, 0 - 2,5 / 3,75 A for panel mounting 418
GHG4128281R0004 Measuring instrument AM 72, direct measurement, 1 x M25, 0 - 5 / 7,5 A for panel mounting 418
GHG4128281R0005 Measuring instrument AM 72, direct measurement, 1 x M25, 0 - 10 / 15 A for panel mounting 418
GHG4128281R0007 Measuring instrument AM 72, direct measurement, 1 x M25, 0 - 16 / 24 A for panel mounting 418
GHG4128282R0002 Measuring instrument AM 72, C.T. connection n/1A, 1 x M25, 0 - 1 / 1.5 A for panel mounting 418
GHG4128282R0003 Measuring instrument AM 72, C.T. connection n/1A, 1 x M25, 0 - 2,5 / 3,75 A for panel mounting 418
GHG4128282R0004 Measuring instrument AM 72, C.T. connection n/1A, 1 x M25, 0 - 5 / 7,5 A for panel mounting 418
GHG4128282R0005 Measuring instrument AM 72, C.T. connection n/1A, 1 x M25, 0 - 10 / 15 A for panel mounting 418
GHG4128282R0006 Measuring instrument AM 72, C.T. connection n/1A, 1 x M25, 0 - 15 / 22,5 A for panel mounting 418
GHG4128282R0008 Measuring instrument AM 72, C.T. connection n/1A, 1 x M25, 0 - 20 / 30 A for panel mounting 418
GHG4128282R0009 Measuring instrument AM 72, C.T. connection n/1A, 1 x M25, 0 - 30 / 45 A for panel mounting 418
GHG4128282R0010 Measuring instrument AM 72, C.T. connection n/1A, 1 x M25, 0 - 40 / 60 A for panel mounting 418
GHG4128282R0011 Measuring instrument AM 72, C.T. connection n/1A, 1 x M25, 0 - 50 / 75 A for panel mounting 418
GHG4128282R0012 Measuring instrument AM 72, C.T. connection n/1A, 1 x M25, 0 - 60 / 90 A for panel mounting 418
GHG4128282R0013 Measuring instrument AM 72, C.T. connection n/1A, 1 x M25, 0 - 75 / 112,5 A for panel mounting 418
GHG4128282R0014 Measuring instrument AM 72, C.T. connection n/1A, 1 x M25, 0 - 100 / 150 A for panel mounting 418
GHG4128282R0015 Measuring instrument AM 72, C.T. connection n/1A, 1 x M25, 0 - 150 / 225 A for panel mounting 418
GHG4128282R0016 Measuring instrument AM 72, C.T. connection n/1A, 1 x M25, 0 - 200 / 300 A for panel mounting 418
GHG4128282R0017 Measuring instrument AM 72, C.T. connection n/1A, 1 x M25, 0 - 250 / 375 A for panel mounting 418
GHG4128282R0018 Measuring instrument AM 72, C.T. connection n/1A, 1 x M25, 0 - 300 / 450 A for panel mounting 418
GHG4128282R0019 Measuring instrument AM 72, C.T. connection n/1A, 1 x M25, 0 - 400 / 600 A for panel mounting 418
GHG4128282R0020 Measuring instrument AM 72, C.T. connection n/1A, 1 x M25, 0 - 500 / 750 A for panel mounting 418
GHG4128282R0021 Measuring instrument AM 72, C.T. connection n/1A, 1 x M25, 0 - 600 / 900 A for panel mounting 418
GHG4128282R0031 Measuring instrument AM 72, C.T. connection n/1A, 1 x M25, 0 - 100 % / 150 % for panel mounting 418
GHG4128285R0033 Measuring instrument AM 72, direct measurement, 1 x M25, 0 - 20 / 24 mA 0-100 % / 120 % (Ri = 320 Ohm) for panel mounting 418
GHG4128286R0035 Measuring instrument AM 72, direct measurement, 1 x M25, 4 - 20 / 24 mA 0-100 % / 120 % (Ri = 320 Ohm) for panel mounting 418
GHG41384 Individual configuration with enclosures type 413 84
GHG4138400R0001 Ex-control unit GHG 413, 2 x pushbutton DRT, Label 0, I, START, STOP
GHG4138400R0002 Ex-control unit GHG 413, 1 x signal lamp SIL, 1 x double pushbutton DDT
GHG4138400R0003 Ex-control unit GHG 413, 1 x double pushbutton DDT, 1 x mushroom head pushbutton SGT
GHG4138400R0004 Ex-control unit GHG 413, 1 x measure instrument AM45, 1 x double pushbutton DDT
GHG4138481R0002 Ex-control unit GHG 413 with measuring instrument AM 72, direct, 0 - 1 / 1.5 A
GHG4138481R0003 Ex-control unit GHG 413 with measuring instrument AM 72, direct, 0 - 2,5 / 3,75 A
GHG4138481R0004 Ex-control unit GHG 413 with measuring instrument AM 72, direct, 0 - 5 / 7,5 A
GHG4138481R0005 Ex-control unit GHG 413 with measuring instrument AM 72, direct, 0 - 10 / 15 A
GHG4138481R0007 Ex-control unit GHG 413 with measuring instrument AM 72, direct, 0 - 16 / 24 A
GHG4138481R0033 Ex-control unit GHG 413 with measuring instrument AM 72, direct, 0 -20 / 24 mA/0 - 100% / 120 % (Ri=320 Ohm)
GHG4138481R0035 Ex-control unit GHG 413 with measuring instrument AM 72, direct, 4 -20 / 24 mA/0 - 100% / 120 % (Ri=320 Ohm)
GHG4138482R0002 Ex-control unit GHG 413 with measuring instrument AM 72, C.T. connection n/1A, 0 - 1 / 1.5 A Scale 0 - 100 / 150 %
GHG4138482R0003 Ex-control unit GHG 413 with measuring instrument AM 72, C.T. connection n/1A, 0 - 2,5 A /3,75 A
GHG4138482R0004 Ex-control unit GHG 413 with measuring instrument AM 72, C.T. connection n/1A, 0 - 5 A /7,5 A
GHG4138482R0005 Ex-control unit GHG 413 with measuring instrument AM 72, C.T. connection n/1A, 0 - 10 A /15 A
GHG4138482R0007 Ex-control unit GHG 413 with measuring instrument AM 72, C.T. connection n/1A, 0 - 15 A /22,5 A
GHG4138482R0008 Ex-control unit GHG 413 with measuring instrument AM 72, C.T. connection n/1A, 0 - 20 A /30 A
GHG4138482R0009 Ex-control unit GHG 413 with measuring instrument AM 72, C.T. connection n/1A, 0 - 30 A /45 A
GHG4138482R0010 Ex-control unit GHG 413 with measuring instrument AM 72, C.T. connection n/1A, 0 - 40 A /60 A
GHG4138482R0011 Ex-control unit GHG 413 with measuring instrument AM 72, C.T. connection n/1A, 0 - 50 A /75 A
GHG4138482R0012 Ex-control unit GHG 413 with measuring instrument AM 72, C.T. connection n/1A, 0 - 60 A /90 A
GHG4138482R0013 Ex-control unit GHG 413 with measuring instrument AM 72, C.T. connection n/1A, 0 - 75 A /112 A
GHG4138482R0014 Ex-control unit GHG 413 with measuring instrument AM 72, C.T. connection n/1A, 0 - 100 A /150 A
GHG4138482R0033 Ex-control unit GHG 413 with measuring instrument AM 72, C.T. connection n/1A, 0 100 % / 150 %
GHG41385 Individual configuration with enclosures type 413 85
GHG4138500R0001 Ex-control unit GHG 413, 1 x signal lamp SIL, 2 x pushbutton DRT, 1 x mushroom head pushbutton SGT
GHG4138500R0002 Ex-control unit GHG 413, 2 x double pushbutton DDT, 2 x signal lamp SIL
GHG4138500R0003 Ex-control unit GHG 413, 1 x signal lamp SIL, 1 x double pushbutton DDT, 1 x mushroom head pushbutton SGT, 1 x key operated switch SLS
GHG41481 Individual configuration with enclosures type 414 81
GHG4148100R0001 Ex-control unit GHG 414, 2 x pushbutton DRT
GHG4148100R0002 Ex-control unit GHG 414, 1 x signal lamp SIL, 1 x double pushbutton DDT
GHG4148100R0003 Ex-control unit GHG 414, 1 x double pushbutton DDT, 1 x mushroom head pushbutton SGT
GHG4148100R0004 Ex-control unit GHG 414, 1 x measuring instrument AM 45, 1 x double pushbutton DDT
GHG4148181R0002 Ex-control unit GHG 414 with measuring instrument AM 72, direct, 0 - 1 / 1.5 A
GHG4148181R0003 Ex-control unit GHG 414 with measuring instrument AM 73, direct, 0 - 2,5 / 3,75 A
GHG4148181R0004 Ex-control unit GHG 414 with measuring instrument AM 74, direct, 0 - 5 / 7,5 A
GHG4148181R0005 Ex-control unit GHG 414 with measuring instrument AM 75, direct, 0 - 10 / 15 A
GHG4148181R0007 Ex-control unit GHG 414 with measuring instrument AM 76, direct, 0 - 16 / 24 A
GHG4148181R0033 Ex-control unit GHG 414 with measuring instrument AM 77, direct, 0 -20 / 24 mA/0 - 100% / 120 % (Ri=320 Ohm)
GHG4148181R0035 Ex-control unit GHG 414 with measuring instrument AM 78, direct, 4 -20 / 24 mA/0 - 100% / 120 % (Ri=320 Ohm)
GHG4148182R0002 Ex-control unit GHG 414 with measuring instrument AM 79, C.T. connection n/1A, 0 - 1 / 1.5 A Scale 0 - 100 / 150 %
GHG4148182R0003 Ex-control unit GHG 414 with measuring instrument AM 80, C.T. connection n/1A, 0 - 2,5 A /3,75 A
GHG4148182R0004 Ex-control unit GHG 414 with measuring instrument AM 81, C.T. connection n/1A, 0 - 5 A /7,5 A
GHG4148182R0005 Ex-control unit GHG 414 with measuring instrument AM 82, C.T. connection n/1A, 0 - 10 A /15 A
GHG4148182R0007 Ex-control unit GHG 414 with measuring instrument AM 83, C.T. connection n/1A, 0 - 15 A /22,5 A
GHG4148182R0008 Ex-control unit GHG 414 with measuring instrument AM 84, C.T. connection n/1A, 0 - 20 A /30 A
GHG4148182R0009 Ex-control unit GHG 414 with measuring instrument AM 85, C.T. connection n/1A, 0 - 30 A /45 A
GHG4148182R0010 Ex-control unit GHG 414 with measuring instrument AM 86, C.T. connection n/1A, 0 - 40 A /60 A
GHG4148182R0011 Ex-control unit GHG 414 with measuring instrument AM 87, C.T. connection n/1A, 0 - 50 A /75 A
GHG4148182R0012 Ex-control unit GHG 414 with measuring instrument AM 88, C.T. connection n/1A, 0 - 60 A /90 A
GHG4148182R0013 Ex-control unit GHG 414 with measuring instrument AM 89, C.T. connection n/1A, 0 - 75 A /112 A
GHG4148182R0014 Ex-control unit GHG 414 with measuring instrument AM 90, C.T. connection n/1A, 0 - 100 A /150 A
GHG4148182R0033 Ex-control unit GHG 414 with measuring instrument AM 91, C.T. connection n/1A, 0 100 % / 150 %
GHG41482 Individual configuration with enclosures type 414 82
GHG4148200R0001 Ex-control unit GHG 414, 1 x signal lamp SIL, 2 x pushbutton DRT, 1 x mushroom head pushbutton SGT
GHG4148200R0002 Ex-control unit GHG 414, 2 x signal lamp SIL, 2 x double pushbutton DDT
GHG4148200R0003 Ex-control unit GHG 414, 1 x signal lamp SIL, 1 x double pushbutton DDT, 1 x mushroom head pushbutton SGT, 1 x key operated switch SLS
GHG4188113R0001 Pushbutton, 2 NC, silver contacts for panel mounting 418 811
GHG4188114R0001 Pushbutton, 2 NO, silver contacts for panel mounting 418 811
GHG4188115R0001 Pushbutton, 1 NO + 1 NC, silver contacts for panel mounting 418 811
GHG4188123R0011 Key operated pushbutton, 2 NC, silver contacts for panel mounting 418 812
GHG4188124R0012 Key operated pushbutton, 2 NO, silver contacts for panel mounting 418 812
GHG4188125R0010 Key operated pushbutton, 1 NO + 1 NC, silver contacts for panel mounting 418 812
GHG4188126R0011 Key operated pushbutton, 2 NC, gold bonded contacts for panel mounting 418 812
GHG4188127R0012 Key operated pushbutton, 2 NO, gold bonded contacts for panel mounting 418 812
GHG4188128R0010 Key operated pushbutton, 1 NO + 1 NC, gold bonded contacts for panel mounting 418 812
GHG4188131R0011 Potentiometer,100 Ohm for panel mounting 418 8131
GHG4188131R0012 Potentiometer,220 Ohm for panel mounting 418 8131
GHG4188131R0013 Potentiometer,470 Ohm for panel mounting 418 8131
GHG4188131R0014 Potentiometer,1000 Ohm for panel mounting 418 8131
GHG4188131R0015 Potentiometer,4k7 Ohm for panel mounting 418 8131
GHG4188131R0016 Potentiometer,10k Ohm for panel mounting 418 8131
GHG4188131R0017 Potentiometer,2k2 Ohm for panel mounting 418 8131
GHG4188143R0001 Double pushbutton, 2 NC, silver contacts for panel mounting 418 814
GHG4188144R0001 Double pushbutton, 2 NO, silver contacts for panel mounting 418 814
GHG4188145R0001 Double pushbutton, 1 NO + 1 NC, silver contacts for panel mounting 418 814
GHG4188153R1200 EMERGENCY-STOP mushroom head pushbutton, 2 NC, red, German, English for panel mounting 418 815
GHG4188153R1300 EMERGENCY-STOP mushroom head pushbutton, 2 NC, red, German, English for panel mounting 418 815
GHG4188153R2101 Mushroom head pushbutton, 2 NC, yellow, 0, I, START, STOP for panel mounting 418 815
GHG4188153R3101 Mushroom head pushbutton, 2 NC, black, 0, I, START, STOP for panel mounting 418 815
GHG4188153R4200 EMERGENCY-STOP mushroom head pushbutton, 2 NC, red, German, French for panel mounting 418 815
GHG4188153R4300 EMERGENCY-STOP mushroom head pushbutton, 2 NC, red, German, French for panel mounting 418 815
GHG4188154R1200 EMERGENCY-STOP mushroom head pushbutton, 2 NO, red, German, English for panel mounting 418 815
GHG4188154R1300 EMERGENCY-STOP mushroom head pushbutton, 2 NO, red, German, English for panel mounting 418 815
GHG4188154R2101 Mushroom head pushbutton, 2 NO, yellow, 0, I, START, STOP for panel mounting 418 815
GHG4188154R3101 Mushroom head pushbutton, 2 NO, black, 0, I, START, STOP for panel mounting 418 815
GHG4188154R4200 EMERGENCY-STOP mushroom head pushbutton, 2 NO, red, German, French for panel mounting 418 815
GHG4188154R4300 EMERGENCY-STOP mushroom head pushbutton, 2 NO, red, German, French for panel mounting 418 815
GHG4188155R1200 EMERGENCY-STOP mushroom head pushbutton, 1 NO + 1 NC, red, German, English for panel mounting 418 815
GHG4188155R1300 EMERGENCY-STOP mushroom head pushbutton, 1 NO + 1 NC, red, German, English for panel mounting 418 815
GHG4188155R2101 Mushroom head pushbutton, 1 NO + 1 NC, yellow, 0, I, START, STOP for panel mounting 418 815
GHG4188155R3101 Mushroom head pushbutton, 1 NO + 1 NC, black, 0, I, START, STOP for panel mounting 418 815
GHG4188155R4200 EMERGENCY-STOP mushroom head pushbutton, 1 NO + 1 NC, red, German, French for panel mounting 418 815
GHG4188155R4300 EMERGENCY-STOP mushroom head pushbutton, 1 NO + 1 NC, red, German, French for panel mounting 418 815
GHG4188170R0051 Signal lamp, 20 V - 250 V AC, DC for panel mounting 418 8170
GHG4188170R0052 Signal lamp, 10 V - 28 V DC (Ex-i) for panel mounting 418 8170
GHG4188170R0053 Signal lamp, 12 V - 30 V AC, DC for panel mounting 418 8170
GHG4188190R5307 Mini control switch, contact system 5, label 'I - 0 - II' for panel mounting 418 8190
GHG4188190R5507 Mini control switch, contact system 5, label 'I - 0 - II' for panel mounting 418 8190
GHG4188190R6002 Mini control switch, contact system 6, label 'I - II' for panel mounting 418 8190
GHG4188190R6102 Mini control switch, contact system 6, label 'I - II' for panel mounting 418 8190
GHG4188190R6201 Mini control switch, contact system 6, label '0 - I' for panel mounting 418 8190
GHG4188190R8701 Mini control switch, contact system 8, label '0 - I' for panel mounting 418 8190
GHG4188195R5407 Key operated switch, contact system 4, label 'I 0 II' for panel mounting 418 8195
GHG4188195R5408 Key operated switch, contact system 4, label 'FERN 0 ORT' for panel mounting 418 8195
GHG4188195R5409 Key operated switch, contact system 4, label 'HAND 0 AUTO' for panel mounting 418 8195
GHG4188195R5507 Key operated switch, contact system 5, label 'I 0 II' for panel mounting 418 8195
GHG4188195R5508 Key operated switch, contact system 5, label 'FERN 0 ORT' for panel mounting 418 8195
GHG4188195R5509 Key operated switch, contact system 5, label 'AND 0 AUTO' for panel mounting 418 8195
GHG4188195R5707 Key operated switch, gold bonded contact system 4, label 'I 0 II' for panel mounting 418 8195
GHG4188195R5707 Key operated switch, gold bonded contact system 5, label 'I 0 II' for panel mounting 418 8195
GHG4188195R5708 Key operated switch, gold bonded contact system 4, label 'FERN 0 ORT' for panel mounting 418 8195
GHG4188195R5708 Key operated switch, gold bonded contact system 5, label 'FERN 0 ORT' for panel mounting 418 8195
GHG4188195R5709 Key operated switch, gold bonded contact system 4, label 'HAND 0 AUTO' for panel mounting 418 8195
GHG4188195R5709 Key operated switch, gold bonded contact system 5, label 'AND 0 AUTO' for panel mounting 418 8195
GHG4401917R0001 Padlocking facility with bracket and elbow for switch GHG 23/28
GHG4401917R0001 Padlocking facility with bracket and elbow for switch GHG 23/28
GHG2490004R0039 Control switch GHG 249 contact system 6, contact system 037, label 'STOP - 0 START'
GHG2490004R0056 Control switch GHG 249 contact system 6, contact system 019, label '0 - I'
GHG2490004R0084 Control switch GHG 249 contact system 6, contact system 033, label 'I - II'
AM45102 Measuring instrument AM 45 direct moving iron 0 - 1 A/1.5 A
AM45105 Measuring instrument AM 45 direct moving iron 0 - 10 A/15 A
AM45133 Measuring instrument AM 45 C.T. connection n/1A moving iron 0 - 100 %/ 150 %
AM45533 Measuring instrument AM 45 0 - 20, 24 mA moving iron 0 - 100 %/ 120 %
AM45633 Measuring instrument AM 45 4 - 20, 24 mA moving iron 0 - 100 %/ 120 %
AM45733 Measuring instrument AM 45 0 - 20, 24 mA moving coil 0 - 100 %/ 120 %
AM45833 Measuring instrument AM 45 4 - 20, 24 mA moving coil 0 - 100 %/ 120 %
AM72102 Measuring instrument AM 72 direct moving iron 0 - 1 / 1.5 A
AM72103 Measuring instrument AM 72 direct moving iron 0 - 2.5 / 3.75 A
AM72104 Measuring instrument AM 72 direct moving iron 0 - 5 / 7.5 A
AM72105 Measuring instrument AM 72 direct moving iron 0 - 10 / 15 A
AM72107 Measuring instrument AM 72 direct moving iron 0 - 20 / 30 A
AM72133 Measuring instrument AM 72 C.T. connection n/1A moving iron 0 - 100 %/ 150 %
AM72533 Measuring instrument AM 72 direct moving iron 0 - 20, 24 mA 0 - 100 % / 120 %
AM72633 Measuring instrument AM 72 direct moving iron 4 - 20, 24 mA 0 - 100 % / 120 %
DDT013001001 Double pushbutton DDT 2 NC, silver contacts
DDT014001001 Double pushbutton DDT 2 NO, silver contacts
DDT015001001 Double pushbutton DDT 1 NO + 1 NC, silver contacts
DDT016001001 Double pushbutton DDT 2 NC, gold bonded contacts
DDT017001001 Double pushbutton DDT 2 NO, gold bonded contacts
DDT018001001 Double pushbutton DDT 1 NO + 1 NC, gold bonded contacts
DDT020001 Double pushbutton DDT 4 NC, silver contacts
DDT021001 Double pushbutton DDT 1 NC + 3 NO, silver contacts
DDT022001 Double pushbutton DDT 2 NC + 2 NO, silver contacts
DDT023001 Double pushbutton DDT 3 NC + 1 NO, silver contacts
DDT024001 Double pushbutton DDT 4 NO, silver contacts
DDT025001 Double pushbutton DDT 4 NC, gold bonded contacts
DDT026001 Double pushbutton DDT 1 NC + 3 NO, gold bonded contacts
DDT027001 Double pushbutton DDT 2 NC + 2 NO, gold bonded contacts
DDT028001 Double pushbutton DDT 3 NC + 1 NO, gold bonded contacts
DDT029001 Double pushbutton DDT 4 NO, gold bonded contacts
DRT013001 Pushbutton DRT 2 NC, silver contacts
DRT014001 Pushbutton DRT 2 NO, silver contacts
DRT015001 Pushbutton DRT 1 NO + 1 NC, silver contacts
DRT016001 Pushbutton DRT 2 NC, gold bonded contacts
DRT017001 Pushbutton DRT 2 NO, gold bonded contacts
DRT018001 Pushbutton DRT 1 NO + 1 NC, gold bonded contacts
DRT020001 Pushbutton DRT 4 NC, silver contacts
DRT021001 Pushbutton DRT 1 NC + 3 NO, silver contacts
DRT022001 Pushbutton DRT 2 NC + 2 NO, silver contacts
DRT023001 Pushbutton DRT 3 NC + 1 NO, silver contacts
DRT024001 Pushbutton DRT 4 NO, silver contacts
DRT025001 Pushbutton DRT 4 NC, gold bonded contacts
DRT026001 Pushbutton DRT 1 NC + 3 NO, gold bonded contacts
DRT027001 Pushbutton DRT 2 NC + 2 NO, gold bonded contacts
DRT028001 Pushbutton DRT 3 NC + 1 NO, gold bonded contacts
DRT029001 Pushbutton DRT 4 NO, gold bonded contacts
KLM1A01202 Terminals KLM terminal UT 4 with 12 x Ex-e terminals UT 4 and 2 x PE Ex-e terminals
KLM1B00600 Terminals KLM terminal block MXK 4-Ex
KLM1B00601 Terminals KLM terminal block MXK 4-Ex
POT01 POT 100 Ohm Potentiometer POT 100 Ohm
POT02 POT 220 Ohm Potentiometer POT 220 Ohm
POT03 POT 470 Ohm Potentiometer POT 470 Ohm
POT04 POT 1000 Ohm Potentiometer POT 1000 Ohm
POT05 POT 4700 Ohm Potentiometer POT 4700 Ohm
POT06 POT 10000 Ohm Potentiometer POT 10000 Ohm
POT07 POT 2200 Ohm Potentiometer POT 2200 Ohm
SCT40407 Small control switch SCT I - O - II, 2 silver contacts
SCT41407 Small control switch SCT I - O - II, 2 gold bonded contacts
SCT42507 Small control switch SCT I - O - II, 4 silver contacts
SCT50507 Small control switch SCT I - O - II, 2 silver contacts
SCT51507 Small control switch SCT I - O - II, 2 gold bonded contacts
SCT52407 Small control switch SCT I - O - II, 4 silver contacts
SCT60102 Small control switch SCT I - II, 2 silver contacts
SCT60202 Small control switch SCT I - II, 2 silver contacts
SCT60301 Small control switch SCT 0 - I, 2 silver contacts
SCT61102 Small control switch SCT I - II, 2 gold bonded contacts
SCT61202 Small control switch SCT I - II, 2 gold bonded contacts
SCT61301 Small control switch SCT 0 - I, 2 gold bonded contacts
SCT62102 Small control switch SCT I - II, 4 silver contacts
SCT62202 Small control switch SCT I - II, 4 silver contacts
SCT62302 Small control switch SCT 0 - I, 4 silver contacts
SCT70701 Small control switch SCT 0 - I, 2 silver contacts
SCT71701 Small control switch SCT 0 - I, 2 gold bonded contacts
SGT0130121 Mushroom head pushbutton SGT, 2 NC, silver contacts
SGT0130131 Mushroom head pushbutton SGT, 2 NC, silver contacts
SGT0140121 Mushroom head pushbutton SGT, 2 NO, silver contacts
SGT0140131 Mushroom head pushbutton SGT, 2 NO, silver contacts
SGT0150121 Mushroom head pushbutton SGT, 1 NO + 1 NC, silver contacts
SGT0150131 Mushroom head pushbutton SGT, 1 NO + 1 NC, silver contacts
SGT0160131 Mushroom head pushbutton SGT, 2 NC, gold bonded contacts
SGT0170131 Mushroom head pushbutton SGT, 2 NO, gold bonded contacts
SGT0180131 Mushroom head pushbutton SGT, 1 NO + 1 NC, gold bonded contacts
SGT0200113 Mushroom head pushbutton SGT, 4 NC, silver contacts
SGT0210113 Mushroom head pushbutton SGT, 1 NC + 3 NO, silver contacts
SGT0220113 Mushroom head pushbutton SGT, 2 NC + 2 NO, silver contacts
SGT0230113 Mushroom head pushbutton SGT, 3 NC + 1 NO, silver contacts
SGT0240113 Mushroom head pushbutton SGT, 4 NO, silver contacts
SGT0250112 Mushroom head pushbutton SGT, 4 NC, gold bonded contacts
SGT0260112 Mushroom head pushbutton SGT, 1 NC + 3 NO, gold bonded contacts
SGT0270112 Mushroom head pushbutton SGT, 2 NC + 2 NO, gold bonded contacts
SGT0280112 Mushroom head pushbutton SGT, 3 NC + 1 NO, gold bonded contacts
SGT0290112 Mushroom head pushbutton SGT, 4 NO, gold bonded contacts
SGTE013112 EMERG.-STOP mushroom head pushbutton SGTE, 2 NC, silver contacts
SGTE014112 EMERG.-STOP mushroom head pushbutton SGTE, 2 NO, silver contacts
SGTE015112 EMERG.-STOP mushroom head pushbutton SGTE, 1 NO + 1 NC, silver contacts
SGTE016112 EMERG.-STOP mushroom head pushbutton SGTE, 2 NC, gold bonded contacts
SGTE017112 EMERG.-STOP mushroom head pushbutton SGTE, 2 NO, gold bonded contacts
SGTE018112 EMERG.-STOP mushroom head pushbutton SGTE, 1 NO + 1 NC, gold bonded contacts
SGTE020113 EMERG.-STOP mushroom head pushbutton SGTE, 4 NC, silver contacts
SGTE021113 EMERG.-STOP mushroom head pushbutton SGTE, 1 NC + 3 NO, silver contacts
SGTE022113 EMERG.-STOP mushroom head pushbutton SGTE, 2 NC + 2 NO, silver contacts
SGTE023113 EMERG.-STOP mushroom head pushbutton SGTE, 3 NC + 1 NO, silver contacts
SGTE024113 EMERG.-STOP mushroom head pushbutton SGTE, 4 NO, silver contacts
SGTE025112 EMERG.-STOP mushroom head pushbutton SGTE, 4 NC, gold bonded contacts
SGTE026112 EMERG.-STOP mushroom head pushbutton SGTE, 1 NC + 3 NO, gold bonded contacts
SGTE027112 EMERG.-STOP mushroom head pushbutton SGTE, 2 NC + 2 NO, gold bonded contacts
SGTE028112 EMERG.-STOP mushroom head pushbutton SGTE, 3 NC + 1 NO, gold bonded contacts
SGTE029112 EMERG.-STOP mushroom head pushbutton SGTE, 4 NO, gold bonded contacts
SIL110 Signal lamp SIL white
SIL311 Signal lamp SIL red
SIL434 Signal lamp SIL blue
SLS50401 Key switch SLS, I-O-II silver contacts, 2 contacts
SLS50501 Key switch SLS, I-O-II silver contacts, 2 contacts
SLS51403 Key switch SLS, Hand-O-Auto/ gold bonded contacts, 2 contacts
SLS51503 Key switch SLS, Hand-O-Auto/ gold bonded contacts, 2 contacts
SLS52301 Key switch SLS, I-O-II silver contacts, 4 contacts
SLS52401 Key switch SLS, I-O-II silver contacts, 4 contacts
SLS52501 Key switch SLS, I-O-II silver contacts, 4 contacts
SLS53303 Key switch SLS, Hand-O-Auto/ gold bonded contacts, 4 contacts
SLS53403 Key switch SLS, Hand-O-Auto/ gold bonded contacts, 4 contacts
SLS53503 Key switch SLS, Hand-O-Auto/ gold bonded contacts, 4 contacts
SLT01310 Key operated pushbutton SLT 2 NC, silver contacts, lockable - removable/lockable - removable
SLT01311 Key operated pushbutton SLT 2 NC, silver contacts, lockable - removable/lockable - not removable
SLT01410 Key operated pushbutton SLT 2 NO, silver contacts, lockable - removable/lockable - removable
SLT01411 Key operated pushbutton SLT 2 NO, silver contacts, lockable - removable/lockable - not removable
SLT01510 Key operated pushbutton SLT 1 NO + 1 NC, silver contacts, lockable - removable/lockable - removable
SLT01511 Key operated pushbutton SLT 1 NO + 1 NC, silver contacts, lockable - removable/lockable - not removable
SLT01610 Key operated pushbutton SLT 2 NC, gold bonded contacts, lockable - removable/lockable - removable
SLT01710 Key operated pushbutton SLT 2 NO, gold bonded contacts, lockable - removable/lockable - removable
SLT01810 Key operated pushbutton SLT 1 NO + 1 NC, gold bonded contacts, lockable - removable/lockable - removable
SLT02010 Key operated pushbutton SLT 4 NC, silver contacts, lockable - removable/lockable - removable
SLT02110 Key operated pushbutton SLT 1 NC + 3 NO, silver contacts, lockable - removable/lockable - removable
SLT02210 Key operated pushbutton SLT 2 NC + 2 NO, silver contacts, lockable - removable/lockable - removable
SLT02310 Key operated pushbutton SLT 3 NC + 1 NO, silver contacts, lockable - removable/lockable - removable
SLT02410 Key operated pushbutton SLT 4 NO, silver contacts, lockable - removable/lockable - removable
SLT02510 Key operated pushbutton SLT 4 NC, gold bonded contacts, lockable - removable/lockable - removable
SLT02610 Key operated pushbutton SLT 1 NC + 3 NO, gold bonded contacts, lockable - removable/lockable - removable
SLT02710 Key operated pushbutton SLT 2 NC + 2 NO, gold bonded contacts, lockable - removable/lockable - removable
SLT02810 Key operated pushbutton SLT 3 NC + 1 NO, gold bonded contacts, lockable - removable/lockable - removable
SLT02910 Key operated pushbutton SLT 4 NO, gold bonded contacts, lockable - removable/lockable - removable
ZUB01 Padlocking facility with flap (red) for mushroom head pushbutton
ZUB02 Padlocking facility with flap (blank) for mushroom head pushbutton
ZUB05 Padlocking facility 'Fire alarm (red) for pushbutton
ZUB12 Padlocking facility with flap (blank) for pushbutton
ZUB13 Padlocking facility with flap (red) for pushbutton
ZUB14 Padlocking facility with bolt and chain (blank) for mushroom head pushbutton
ZUB15 Padlocking facility Fire alarm (red) for mushroom head pushbutton
ZUB16 Padlocking facility with flap without 0-operation (blank) for double pushbutton
ZUB17 Padlocking facility with flap with 0-operation (blank) for double pushbutton
ZUB20 Blank designation label can be engraved
ZUB21 Padlocking facility with plastic flap (blank) for mushroom head pushbutton - activated
ZUB22 Padlocking facility with plastic flap (blank) for mushroom head pushbutton - non-activated
ZUB23 Padlocking facility with plastic flap (blank) for pushbutton - non-activated
ZUB24 Padlocking facility with plastic flap (blank) for pushbutton - activated