Knowledge Search
Download document () of 20
Switches and disconnects

CEAG GHG 981 Ex Safety Switches for Zone 22 Dust Applications

Crouse-Hinds series CEAG GHG 981 explosion-protected safety switches are approved for use in Zone 22 explosive dust atmospheres, and feature an IP66 ingress protection rating.  With their padlocking facilities, they can be used as a load break switch to provide the safety you require.

Available in fiberglass-reinforced polyester, powder coated sheet steel and electropolished stainless steel, GHG 981 switches are robust and corrosion-resistant, and are ideal for use in hazardous area environments with extreme ambient temperatures from -55°C to +55°C.

GHG 981 safety switches are available in 3-, 4- or 6-pole versions in sizes ranging from 25A to 800A.

Certifications and compliances

  • Marking accd. to 94/9/EC: Ex II 3 D Ex tc IIIC T80°C/T85°C/T90°C/T95°C Dc
  • Type Examination Certificate: CCH 12 ATEX 1026 X
  • Permissible ambient temperature: -55°C up to +40°C/45°C/50°C/55°C (see technical specifications for details)
  • Degree of protection accd. to EN 60529: IP66

Design features

  • Approved for use in explosive dust atmospheres in Zone 22 and for industrial applications
  • For maximum currents from 25A up to 800A
  • AC 23A switching capacity
  • High degree of protection: IP66
  • Reliable corrosion protection
  • Wide temperature range from -55°C up to +55°C

Standard materials

  • Enclosure – black fiberglass-reinforced polyester, RAL 7032 sheet steel or electropolished 316L stainless steel
Specifications

Ordering information

Catalog number Product description
GHG9810048R0284 Ex-safety switch for Zone 22, 630 A, 3-pole, enclosure material: sheet steel, powder-coated, metal thread 4xM80, 1xM25
GHG9810048R0285 Ex-safety switch for Zone 22, 630 A, 4-pole, enclosure material: sheet steel, powder-coated, metal thread 4xM80, 1xM25
GHG9810048R0287 Ex-safety switch for Zone 22, 630 A, 3-pole, enclosure material: 316L stainless steel, electro-polished, metal thread 4xM80, 1xM25
GHG9810048R0288 Ex-safety switch for Zone 22, 630 A, 4-pole, enclosure material: 316L stainless steel, electro-polished, metal thread 4xM80, 1xM25
GHG9810048R0294 Ex-safety switch for Zone 22, 700 A, 3-pole, enclosure material: sheet steel, powder-coated, metal thread 4xM80, 1xM25
GHG9810048R0295 Ex-safety switch for Zone 22, 700 A, 4-pole, enclosure material: sheet steel, powder-coated, metal thread 4xM80, 1xM25
GHG9810048R0297 Ex-safety switch for Zone 22, 700 A, 3-pole, enclosure material: 316L stainless steel, electro-polished, metal thread 4xM80, 1xM25
GHG9810048R0298 Ex-safety switch for Zone 22, 700 A, 4-pole, enclosure material: 316L stainless steel, electro-polished, metal thread 4xM80, 1xM25
GHG9810048R1211 Ex-safety switch for Zone 22, 25 A, 3-pole, enclosure material: GRP, cable glands plastic: 2xM32, 1xM25
GHG9810048R1212 Ex-safety switch for Zone 22, 25 A, 4-pole, enclosure material: GRP, cable glands plastic: 2xM32, 1xM25
GHG9810048R1213 Ex-safety switch for Zone 22, 25 A, 6-pole, enclosure material: GRP, cable glands plastic: 4xM32, 1xM25
GHG9810048R1214 Ex-safety switch for Zone 22, 25 A, 3-pole, enclosure material: sheet steel, powder-coated, metal thread 2xM32, 1xM25
GHG9810048R1215 Ex-safety switch for Zone 22, 25 A, 4-pole, enclosure material: sheet steel, powder-coated, metal thread 2xM32, 1xM25
GHG9810048R1216 Ex-safety switch for Zone 22, 25 A, 6-pole, enclosure material: sheet steel, powder-coated, metal thread 4xM32, 1xM25
GHG9810048R1217 Ex-safety switch for Zone 22, 25 A, 3-pole, enclosure material: 316L stainless steel, electro-polished, metal thread 2xM32, 1xM25
GHG9810048R1218 Ex-safety switch for Zone 22, 25 A, 4-pole, enclosure material: 316L stainless steel, electro-polished, metal thread 2xM32, 1xM25
GHG9810048R1219 Ex-safety switch for Zone 22, 25 A, 6-pole, enclosure material: 316L stainless steel, electro-polished, metal thread 4xM32, 1xM25
GHG9810048R1221 Ex-safety switch for Zone 22, 40 A, 3-pole, enclosure material: GRP, cable glands plastic: 2xM40, 1xM25
GHG9810048R1222 Ex-safety switch for Zone 22, 40 A, 4-pole, enclosure material: GRP, cable glands plastic: 2xM40, 1xM25
GHG9810048R1223 Ex-safety switch for Zone 22, 40 A, 6-pole, enclosure material: GRP, cable glands plastic: 4xM40, 1xM25
GHG9810048R1224 Ex-safety switch for Zone 22, 40 A, 3-pole, enclosure material: sheet steel, powder-coated, metal thread 2xM40, 1xM25
GHG9810048R1225 Ex-safety switch for Zone 22, 40 A, 4-pole, enclosure material: sheet steel, powder-coated, metal thread 2xM40, 1xM25
GHG9810048R1226 Ex-safety switch for Zone 22, 40 A, 6-pole, enclosure material: sheet steel, powder-coated, metal thread 4xM40, 1xM25
GHG9810048R1227 Ex-safety switch for Zone 22, 40 A, 3-pole, enclosure material: 316L stainless steel, electro-polished, metal thread 2xM40, 1xM25
GHG9810048R1228 Ex-safety switch for Zone 22, 40 A, 4-pole, enclosure material: 316L stainless steel, electro-polished, metal thread 2xM40, 1xM25
GHG9810048R1229 Ex-safety switch for Zone 22, 40 A, 6-pole, enclosure material: 316L stainless steel, electro-polished, metal thread 4xM40, 1xM25
GHG9810048R1231 Ex-safety switch for Zone 22, 80 A, 3-pole, enclosure material: GRP, cable glands plastic: 2xM50, 1xM25
GHG9810048R1232 Ex-safety switch for Zone 22, 80 A, 4-pole, enclosure material: GRP, cable glands plastic: 2xM50, 1xM25
GHG9810048R1233 Ex-safety switch for Zone 22, 80 A, 6-pole, enclosure material: GRP, cable glands plastic: 4xM50, 1xM25
GHG9810048R1234 Ex-safety switch for Zone 22, 80 A, 3-pole, enclosure material: sheet steel, powder-coated, metal thread 2xM50, 1xM25
GHG9810048R1235 Ex-safety switch for Zone 22, 80 A, 4-pole, enclosure material: sheet steel, powder-coated, metal thread 2xM50, 1xM25
GHG9810048R1236 Ex-safety switch for Zone 22, 80 A, 6-pole, enclosure material: sheet steel, powder-coated, metal thread 4xM50, 1xM25
GHG9810048R1237 Ex-safety switch for Zone 22, 80 A, 3-pole, enclosure material: 316L stainless steel, electro-polished, metal thread 2xM50, 1xM25
GHG9810048R1238 Ex-safety switch for Zone 22, 80 A, 4-pole, enclosure material: 316L stainless steel, electro-polished, metal thread 2xM50, 1xM25
GHG9810048R1239 Ex-safety switch for Zone 22, 80 A, 6-pole, enclosure material: 316L stainless steel, electro-polished, metal thread 4xM50, 1xM25
GHG9810048R1241 Ex-safety switch for Zone 22, 100 A, 3-pole, enclosure material: GRP, cable glands plastic: 2xM50, 1xM25
GHG9810048R1242 Ex-safety switch for Zone 22, 100 A, 4-pole, enclosure material: GRP, cable glands plastic: 2xM63, 1xM25
GHG9810048R1243 Ex-safety switch for Zone 22, 100 A, 6-pole, enclosure material: GRP, cable glands plastic: 4xM50, 1xM25
GHG9810048R1244 Ex-safety switch for Zone 22, 100 A, 3-pole, enclosure material: sheet steel, powder-coated, metal thread 2xM50, 1xM25
GHG9810048R1245 Ex-safety switch for Zone 22, 100 A, 4-pole, enclosure material: sheet steel, powder-coated, metal thread 2xM63, 1xM25
GHG9810048R1246 Ex-safety switch for Zone 22, 100 A, 6-pole, enclosure material: sheet steel, powder-coated, metal thread 4xM50, 1xM25
GHG9810048R1247 Ex-safety switch for Zone 22, 100 A, 3-pole, enclosure material: 316L stainless steel, electro-polished, metal thread 2xM50, 1xM25
GHG9810048R1248 Ex-safety switch for Zone 22, 100 A, 4-pole, enclosure material: 316L stainless steel, electro-polished, metal thread 2xM63, 1xM25
GHG9810048R1249 Ex-safety switch for Zone 22, 100 A, 6-pole, enclosure material: 316L stainless steel, electro-polished, metal thread 2xM63, 1xM25
GHG9810048R1251 Ex-safety switch for Zone 22, 160 A, 3-pole, enclosure material: GRP, cable glands plastic: 2xM63, 1xM25
GHG9810048R1252 Ex-safety switch for Zone 22, 160 A, 4-pole, enclosure material: GRP, cable glands plastic: 2xM63, 1xM25
GHG9810048R1253 Ex-safety switch for Zone 22, 160 A, 6-pole, enclosure material: GRP, cable glands plastic: 4xM50, 1xM25
GHG9810048R1254 Ex-safety switch for Zone 22, 160 A, 3-pole, enclosure material: sheet steel, powder-coated, metal thread 2xM63, 1xM25
GHG9810048R1255 Ex-safety switch for Zone 22, 160 A, 4-pole, enclosure material: sheet steel, powder-coated, metal thread 2xM63, 1xM25
GHG9810048R1256 Ex-safety switch for Zone 22, 160 A, 6-pole, enclosure material: sheet steel, powder-coated, metal thread 4xM50, 1xM25
GHG9810048R1257 Ex-safety switch for Zone 22, 160 A, 3-pole, enclosure material: 316L stainless steel, electro-polished, metal thread 2xM63, 1xM25
GHG9810048R1258 Ex-safety switch for Zone 22, 160 A, 4-pole, enclosure material: 316L stainless steel, electro-polished, metal thread 2xM63, 1xM25
GHG9810048R1259 Ex-safety switch for Zone 22, 160 A, 6-pole, enclosure material: 316L stainless steel, electro-polished, metal thread 4xM50, 1xM25
GHG9810048R1264 Ex-safety switch for Zone 22, 250 A, 3-pole, enclosure material: sheet steel, powder-coated, metal thread 2xM63, 1xM25
GHG9810048R1265 Ex-safety switch for Zone 22, 250 A, 4-pole, enclosure material: sheet steel, powder-coated, metal thread 2xM63, 1xM25
GHG9810048R1266 Ex-safety switch for Zone 22, 250 A, 6-pole, enclosure material: sheet steel, powder-coated, metal thread 4xM63, 1xM25
GHG9810048R1267 Ex-safety switch for Zone 22, 250 A, 3-pole, enclosure material: 316L stainless steel, electro-polished, metal thread 2xM63, 1xM25
GHG9810048R1268 Ex-safety switch for Zone 22, 250 A, 4-pole, enclosure material: 316L stainless steel, electro-polished, metal thread 2xM63, 1xM25
GHG9810048R1269 Ex-safety switch for Zone 22, 250 A, 6-pole, enclosure material: 316L stainless steel, electro-polished, metal thread 4xM63, 1xM25
GHG9810048R1274 Ex-safety switch for Zone 22, 400 A, 3-pole, enclosure material: sheet steel, powder-coated, metal thread 2xM63, 1xM25
GHG9810048R1275 Ex-safety switch for Zone 22, 400 A, 4-pole, enclosure material: sheet steel, powder-coated, metal thread 2xM63, 1xM25
GHG9810048R1276 Ex-safety switch for Zone 22, 400 A, 6-pole, enclosure material: sheet steel, powder-coated, metal thread 4xM63, 1xM25
GHG9810048R1277 Ex-safety switch for Zone 22, 400 A, 3-pole, enclosure material: 316L stainless steel, electro-polished, metal thread 2xM63, 1xM25
GHG9810048R1278 Ex-safety switch for Zone 22, 400 A, 4-pole, enclosure material: 316L stainless steel, electro-polished, metal thread 2xM63, 1xM25
GHG9810048R1279 Ex-safety switch for Zone 22, 400 A, 6-pole, enclosure material: 316L stainless steel, electro-polished, metal thread 4xM63, 1xM25
GHG9810048R1284 Ex-safety switch for Zone 22, 500A, 3-pole, enclosure material: sheet steel, powder coated, metal thread 4xM80, 1xM25
GHG9810048R1285 Ex-safety switch for Zone 22, 500A, 4-pole, enclosure material: sheet steel, powder coated, metal thread 4xM80, 1xM25
GHG9810048R1287 Ex-safety switch for Zone 22, 500A, 3-pole, enclosure material: 316L stainless steel, electro-polished, metal thread 4xM80, 1xM25
GHG9810048R1288 Ex-safety switch for Zone 22, 500A, 4-pole, enclosure material: 316L stainless steel, electro-polished, metal thread 4xM80, 1xM25
GHG236060020 Control switch GHG 23 enclosure mounting
GHG236062020 Control switch GHG 23 enclosure mounting
GHG236065010 Control switch GHG 23 enclosure mounting
GHG296060020 Control switch GHG 29 enclosure mounting
GHG296062020 Control switch GHG 29 enclosure mounting
GHG296065010 Control switch GHG 29 enclosure mounting