Knowledge Search
Download document () of 20
Switches and disconnects

CEAG GHG 981 Industrial Safety Switches

Crouse-Hinds series CEAG GHG 981 industrial safety switches are ideal for use in harsh environments, providing full AC 3 motor switching capacities and isolating properties according to EN 60947-4-1.  Available from 10A up to 630A, they are available in a number of materials, including impact-resistant fiberglass-reinforced polyester, powder coated steel and 316L stainless steel.

GHG 981 industrial safety switches feature an installation-friendly design with easily accessible connection terminals, and an IP66 ingress protection rating provides excellent resistance to environmental challenges.

GHG 981 enclosure covers cannot be opened while in the "ON" position, and integrated lockouts provides additional safety by eliminating accidental switch activation.

Certifications and compliances

10A, 25A, 40A, 80A, 100A, 160A models:

  • Permissible ambient temperature: -20°C up to +40°C
  • Protection class: I
  • Degree of protection accd. to EN 60529: IP66

250A, 400A, 630A models:

  • Permissible ambient temperature: -20°C up to +40°C
  • Protection class: I
  • Degree of protection accd. to EN 60529: IP65

Design features

  • Full AC 3 switching capacity
  • Double safety: additional auxiliary contact
  • Cost-saving installation
  • Up to 40A: snap mounting
  • Up to 630A: IP66 protection

Standard materials

10A models:

  • Enclosure – black polyamide

25A, 40A, 80A, 3-pole 100A, 160A models:

  • Enclosure – black fiberglass-reinforced polyester

6-pole 100A models:

  • Enclosure – powder coated polyester steel

250A, 400A, 630A models:

  • Enclosure – RAL 7032 polyester powder coated sheet steel
Specifications

Ordering information

Catalog number Product description
GHG9810014R0011 Industry safety switch 10A 3-pole, 1 auxiliary contact
GHG9810014R0012 Industry safety switch 10A 3-pole, EMERGENCY-STOP, 1 auxiliary contact
GHG9810024R0001 Industry safety switch 40A 6-pole, 2 auxiliary contacts
GHG9810024R0002 Industry safety switch 40A 6-pole, EMERGENCY-STOP, 2 auxiliary contacts
GHG9810025R0001 Industry safety switch 80A 3-pole, 2 auxiliary contacts
GHG9810025R0002 Industry safety switch 80A 3-pole, EMERGENCY-STOP, 2 auxiliary contacts
GHG9810026R0001 Industry safety switch 80A 6-pole, 2 auxiliary contacts
GHG9810026R0002 Industry safety switch 80A 6-pole, EMERGENCY-STOP, 2 auxiliary contacts
GHG9810029R0004 Industry safety switch 100A 3-pole, 4 auxiliary contacts
GHG9810029R0005 Industry safety switch 100A 3-pole, EMERGENCY-STOP, 4 auxiliary contacts
GHG9810030R0001 Industry safety switch 100A 6-pole, 4 auxiliary contacts
GHG9810030R0002 Industry safety switch 100A 6-pole, EMERGENCY-STOP, 4 auxiliary contacts
GHG9810031R0003 Industry safety switch 160A 3-pole, 4 auxiliary contacts
GHG9810031R0004 Industry safety switch 160A 3-pole, EMERGENCY-STOP, 4 auxiliary contacts
GHG9810032R0003 Industry safety switch 160A 6-pole, 4 auxiliary contacts
GHG9810032R0004 Industry safety switch 160A 6-pole, EMERGENCY-STOP, 4 auxiliary contacts
GHG9810037R0001 Industry safety switch 25A 3-pole, 1 auxiliary contact
GHG9810037R0002 Industry safety switch 25A 3-pole, EMERGENCY-STOP, 1 auxiliary contact
GHG9810038R0001 Industry safety switch 25A 6-pole, 2 auxiliary contacts
GHG9810038R0002 Industry safety switch 25A 6-pole, EMERGENCY-STOP, 2 auxiliary contacts
GHG9810039R0001 Industry safety switch 40A 3-pole, 2 auxiliary contacts
GHG9810039R0002 Industry safety switch 40A 3-pole, EMERGENCY-STOP, 2 auxiliary contacts
GHG2601004R0005 Ex-d built-in components IIC: Main switch up to 180A, 20A, 3-pole
GHG2601004R0006 Ex-d built-in components IIC: Main switch up to 180A, 20A, 4-pole
GHG2601005R0005 Ex-d built-in components IIC: Main switch up to 180A, 40A, 3-pole
GHG2601005R0006 Ex-d built-in components IIC: Main switch up to 180A, 40A, 4-pole
GHG2601006R0005 Ex-d built-in components IIC: Main switch up to 180A, 80A, 3-pole
GHG2601006R0006 Ex-d built-in components IIC: Main switch up to 180A, 80A, 4-pole
GHG2601007R0003 Ex-d built-in components IIC: Main switch up to 180A, 125A, 3-pole
GHG2601007R0004 Ex-d built-in components IIC: Main switch up to 180A, 125A, 4-pole
GHG2601008R0003 Ex-d built-in components IIC: Main switch up to 180A, 180A, 3-pole
GHG2601008R0004 Ex-d built-in components IIC: Main switch up to 180A, 180A, 4-pole
GHG236060020 Control switch GHG 23 enclosure mounting
GHG236062020 Control switch GHG 23 enclosure mounting
GHG236065010 Control switch GHG 23 enclosure mounting
GHG296060020 Control switch GHG 29 enclosure mounting
GHG296062020 Control switch GHG 29 enclosure mounting
GHG296065010 Control switch GHG 29 enclosure mounting