Download document () of 20
Switchboards

Pow-R-Line XD switchboards

Eaton’s Pow-R-Line XD switchboard is a reliable solution that integrates both draw-out insulated case and molded case circuit breakers into a single UL 891 assembly, including Eaton’s new Power Defense circuit breakers. This new switchboard can be configured to a variety of applications including single-ended and double-ended substation lineups, and can easily align with existing  Pow-R-Line switchboard configurations and design.

Maximum voltage class
480 Vac
Interrupting rating
100 kAIC
Continuous current rating
2000 - 6000 A

Core features

  • Reduces downtime with its improved breaker change-out capability
  • Enhances safety with a draw-out compartmentalized design
  • Allows you to use fewer components and a simplified design, as well as keeps your system connected and customers informed with its new Power Defense breaker trip units
  • Provides competitive lead times as units are assembled in multiple manufacturing facilities across the nation to meet local customer requirements
  • Offers endless configurations to meet specific applications
  • Creates a barrier for increased safety as each device is mounted in its own compartment and section
  • Contains both horizontal and vertical buses in bus bar section for installation flexibility
  • Increases safety as rear cable compartment is completely isolated from the bus bars
  • Eliminates the possibility of accidental contact with the main buses during installation or maintenance with insulated copper runback design

Video feature - Learn about PRLXD features and applications

“I am always pricing jobs that require a specific main breaker, and Eaton's main breaker kits that bolt up universally into their panels is a huge selling point for me. The fact that a lot of Eaton's panel interiors are top- or bottom-fed is another great selling point.” 

Jeremy Drayer, Electrical Service Estimator at Mona Electric

You may also be interested in

Specifications

Ratings

RATED MAXIMUM VOLTAGE

480 Vac 

CONTINUOUS CURRENT

2000 - 6000 A 

INTERRUPTING RATING

65, 100 kAIC

Standards

NEMA

PB-2

THIRD PARTY APPROVAL/RECOGNITION
SEISMIC QUALIFICATION

International Building Code (IBC)

California Building Code (CBC)

Devices

SURGE PROTECTION DEVICES
DEVICE MOUNTING

Fixed and draw-out

Enclosure

ACCESS

Rear Access

ENCLOSURE TYPE

NEMA Type 1

STANDARD INDOOR WIDTH DIMENSIONS

20, 22, 24, 36, 44  inches

STANDARD INDOOR DEPTH DIMENSION

60, 66, 72, 78, 84, 90 inches

STANDARD INDOOR HEIGHT DIMENSIONS

96 inches

Download Links
X
Download Close