Eaton’s Transfer Switch Monitor 900 brings new life and modern intelligence to legacy transfer switches. Retrofit equipment with communication, power metering, and status monitoring to make informed decisions and facilitate system reporting.
Reliable, rugged, versatile and compact assemblies for transferring essential loads and electrical distribution systems from one power source to another.
Watch the following videos to learn more:
| SYSTEM VOLTAGE | Low voltage: Up to 600Vac Med Voltage: Up to 46KVac |
| SYSTEM CURRENT | Up to 5000A |
| SYSTEM FREQUENCY | 50 or 60 Hz |
| SAFETY | UL 508A |
| SEISMIC CERTIFICATION | IBC, CBC, UBC Zone 4, OSHPD |
| EMISSIONS | FCC Part 15 (Subpart B); CISPR 11 |
| ELECTROMAGNETIC COMPATIBILITY (EMC) |
IEC 61000-4-2: electrostatic discharge immunity IEC 61000-4-3: radiated immunity IEC 61000-4-4: fast transient/burst immunity IEC 61000-4-5: surge immunity IEC 61000-4-6: conducted immunity IEC 61000-4-11: voltage dip/interruption immunity |
| COMMUNICATION | CAENET Ethernet Adapter, Power Xpert Gateway 900, Power Xpert Ethernet switch |
| METERING | DCT module |
| TIME SYNCHRONIZATION | NTP client module |
| PROGRAMMABLE INPUTS/OUTPUTS | I/O expansion module |
| ENCLOSURE TYPE | Indoor (NEMA 1) & outdoor (NEMA 3R) |
| ENCLOSURE SIZES | Standard and large |
| STANDARD INDOOR DIMENSIONS | 16.64x10.22x18.14 (WxDxH: inches) |
| STANDARD OUTDOOR DIMENSIONS | 16.64x10.84x19.74 (WxDxH: inches) |
| LARGE INDOOR DIMENSIONS | 16.64x10.22x28.89 (WxDxH: inches) |
| LARGE OUTDOOR DIMENSIONS | 16.64x10.84x30.49 (WxDxH: inches) |
| ACCESS | Front |
| MOUNTING TYPES | Internal & external (with flange) |
Learn about the fundamentals of automatic transfer switches.