Knowledge Search
Download document () of 20
Programmable logic controllers (PLC)

Legacy Easy programmable relays

Think differently about programmable relays

Three families make up the easy relay product line: easy500, easy700 and easy800 PLCs. They offer more than thirty-five styles that support from 12 I/O up to a network of up to 320 I/O points, providing the ideal solution for lighting, energy management, industrial control, irrigation, pump control, HVAC and home automation. Front panel programming allows for seamless customization, eliminating the need to change wiring and minimizing downtime.

Legacy Easy programmable relays core features

  • easy500 programmable logic controller is ideal for controlling small applications with up to 12 I/O signals. Models are available with and without displays
  • easy700 controls medium-sized applications with 20 I/O points (expandable to 40 I/O points)
  • easy800 controls large-scale applications with 20 points, expandable to 40 points locally, and expandable using the easy-NET network up to 320 I/O points. Models are available with and without displays
  • Front panel programming eliminates the need to change wiring and wiring diagrams, increasing the savings realized
  • easyD display can be linked using the easyD-CP4 module to provide an enhanced operator interface
  • easy-NET allows easy and inexpensive linking of up to eight easy800/easyD devices over a distance of up to1000 meters for expanded capability and reach

Learn more about HMIs and PLCs

Watch the following videos from this playlist

  • Ask the Experts - PLCs episode 1
  • Ask the Experts - PLCs episode 2

    Become a machinery control savant!

    Eaton’s goal is to enhance your product competency, troubleshooting skills and safe operation of machinery control product. From beginners who are growing their knowledge to experts who need a refresher, Eaton offers a range of self-guided, eLearning and instructor-led training to meet your individual needs.

    Ready to order?

    Use our LOCATE A DISTRIBUTOR tool to find one near you.
    Specifications

    SKU level data coming soon! 

    For more infromation about our models please download the documentation available on the resource tab or send us your inquiry using the ¨Contact me¨ button in the overview tab.

    Download Links
    X
    Download Close