Knowledge Search
Download document () of 20
Contactors and starters

XT IEC electronic motor starters

Small size. Big impact.

Eaton’s electronic motor starter (EMS) is equipped with a solid-state contactor and built-in overload protection in a compact, easy-to-install package. The EMS is capable of providing forward and reversing functions without the need for an additional contactor. It is also equipped with an optional emergency-stop feature built into the firmware. This compact solution provides up to 78% space savings over traditional electromechanical starters.

Core features of XT IEC electronic motor starters

  • 0.18-9 A ratings
  • Optional reversing and e-stop capabilities built into starter
  • Cage or screw terminal options available to simplify wiring
  • Adjustable thermal overload setting 
  • Rated for SIL 3 functional safety applications per IEC 62061
  • UL Listed and rated for 50 kAIC short circuit with 30 A class J Fuse

Small size. Big impact.

“Grossi Electric has learned a lot from Eaton’s innovative expertise, support and collaborative design approach,” concluded Mike Grossi. “Eaton is now a critical partner in our company’s ongoing evolution and long-term growth plans.”

Explore how Eaton’s XT IEC contactors and other control products streamlined processes, enabling a clean and affordable panel design for Grossi Electric.

Become a motor control master!

Eaton’s goal is to enhance your product competency, troubleshooting skills and safe operation of motor control products. From beginners who are growing their knowledge to experts who need a refresher, Eaton offers a range of self-guided, eLearning and instructor-led training to meet your individual needs.

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.
Specifications
Information about our models will be available soon. For product specifications and related questions you can submit your request using the “Contact us about this product” link in the description.
Download Links
X
Download Close