Download document () of 20

Space grade microComp series

Eaton's miniature space grade microComp series is a QPL rectangular interconnect solution which is based on ESCC 3401 design. This high density lightweight I/O connector reduces weight and space on equipment.

Core features

  • Optimized design and composite or aluminum shell for increased weight savings of up to 65% compared to standard HD D-sub.
  • Miniature solution for maximum space savings on panel of up to 35% compared to standard HD D-sub.
  • Ease of use: Removable and protected contacts, easy mating and unmating - 38 % easier than standard HD D-sub with 33% more contacts.
  • Non magnetic, non outgassing
  • ESCC 3401 QPL
Specifications

Technical data:

  • Very high density from 7 to 104 ways
  • #26 contacts, up to 2,5 A each
  • Crimp & straight or 90° PC tail contacts 
  • High speed network for Cat 5e Gigabit Ethernet 1000 base T links
  • QPL on ESCC 3401/081, 3401/082, 3401/083, 3401/084
Download Links
X
Download Close