Download document () of 20

039436
Model code: PKZM0-4/NHI11-GVP

Eaton Moeller® series PKZM0 Motor-protective circuit-breaker, 3p+1N/O+1N/C, Ir=2.5-4A, screw connection, large packaging PKZM0-4/NHI11-GVP

General specifications

Product Name
Eaton Moeller® series PKZM0 Motor-protective circuit-breaker
Catalog Number
039436
Model Code
PKZM0-4/NHI11-GVP
EAN
4015080394365
Product Length/Depth
76 mm
Product Height
93 mm
Product Width
54 mm
Product Weight
0.323 kg

Features & Functions

Actuator type
Turn button
Fitted with:
Auxiliary switch
Functions
Phase failure sensitive
Number of poles
Three-pole

General

Connection
Screw terminals

Electrical rating

Rated operational power at AC-3e, 220/230 V, 50 Hz
0.75 kW
Rated operational power at AC-3e, 380/400 V, 50 Hz
1.5 kW
Rated operational voltage (Ue) - min
690 V
Rated operational voltage (Ue) - max
690 V
Rated uninterrupted current (Iu)
4 A

Short-circuit rating

Short-circuit current rating (group protection)
50 kA, 600 V High Fault, Fuse, SCCR (UL/CSA) with 600 A, 600 V High Fault, Fuse, SCCR (UL/CSA)
50 kA, 600 V High Fault, CB, SCCR (UL/CSA) with 600 A, 600 V High Fault, CB, SCCR (UL/CSA)
Rated short-circuit breaking capacity Ics at 400 V AC
150 kA
Rated short-circuit breaking capacity Icu at 400 V AC
150 kA
Rated short-circuit breaking capacity Icu at 440 V AC
150 kA
Rated short-circuit breaking capacity Ics at 440 V AC
150 kA
Rated short-circuit breaking capacity Icu at 500 V AC
150 kA
Rated short-circuit breaking capacity Ics at 500 V AC
150 kA
Rated short-circuit breaking capacity Icu at 690 V AC
3 kA
Rated short-circuit breaking capacity Ics at 690 V AC
3 kA

Trip blocks

Overload release current setting - min
2.5 A
Overload release current setting - max
4 A

Export product specification

eCAD model

Installation instructions

Installation videos

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.