Download document () of 20

053496
Model code: GA-O/I43

Eaton xEnergy Safety Ci LV systems LV switchgear. Component cover, MCB enclosure CI43

General specifications

Product Name
Eaton xEnergy Safety Ci MCB enclosure accessory
Catalog Number
053496
Model Code
GA-O/I43
EAN
4015080534969
Product Length/Depth
20 mm
Product Height
375 mm
Product Width
250 mm
Product Weight
0.19 kg
Compliances
RoHS conform

Product specifications

Used with
CI43…
TG43
MCB enclosure modular system
Prepared enclosure
xEnergy Safety Ci
Three rows
Special features
Protection against direct contact with inscription label
Type
  • MCB enclosure modular system
  • Prepared enclosure
  • Three rows
  • xEnergy Safety Ci
Accessory/spare part type
Protective shroud
Color
Gray
Unit type
Modular system
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Plastic
Model
Other
Functions
Prepared enclosure

Export product specification