Eaton xEnergy Safety Ci LV systems LV switchgear. Insulated enclosure, +knockouts, HxWxD=250x375x150mm
Product Name |
Eaton xEnergy Safety Ci empty enclosure insulated
|
Catalog Number |
093133
|
Model Code |
CI43E-125
|
EAN |
4015080931331
|
Product Length/Depth |
150 mm
|
Product Height |
250 mm
|
Product Width |
375 mm
|
Product Weight |
1.981 kg
|
Compliances |
RoHS conform
|
Certifications |
EN 62208
EN 61439-2 |
Used with |
Eaton Switching and protection devices
|
Special features |
|
Type |
|
Features |
UV resistance beneath protective shield
Cover with overpressure release |
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility.
|
10.13 Mechanical function |
Meets the product standard's requirements.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Lower part: 960 °C / cover: 850 °C
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Not relevant to indoor installations.
|
10.2.5 Lifting |
10 kg per enclosure with support frame and lifting aid met; assembled and secured as per the latest applicable instruction leaflet.
|
10.2.6 Mechanical impact |
IK10
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
IP65
|
10.4 Clearances and creepage distances |
Is the panel builder's responsibility.
|
10.5 Protection against electric shock |
Protection class 2, therefore not applicable.
|
10.6 Incorporation of switching devices and components |
Is the panel builder's responsibility.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Ui = 1000 V AC
|
10.9.3 Impulse withstand voltage |
8 kV
|
10.9.4 Testing of enclosures made of insulating material |
Meets the product standard's requirements.
|
Surface finishing |
Resistant to corrosion
|
Degree of protection |
Other
IK10 IP65 |
Enclosure material |
Plastic
|
Surface protection |
Other
|
Chemical resistance |
Resistant against: acids < 10 %, mineral oil, alcohol, gasoline, greases, salt solutions
Not resistant to: alkalis, benzene Partly resistant to: Acids > 10 % |
Circuit integrity |
Other
|
Unit type |
Single unit
|
Built-in depth |
125 mm
|
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890) |
20 W
|
Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890) |
18 W
|
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890) |
19 W
|
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890) |
41 W
|
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890) |
37 W
|
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890) |
39 W
|
Color |
Gray
Light gray (RAL 7035, base) Transparent, smoky gray (cover) |
Cover/door color |
Transparent
|
Cover/door model |
Closed
|
Cover/door type |
None
Optional |
Number of openings (flange plates) |
4
|
Plate thickness (cabinet) |
6 mm
|
Plate thickness (cover/door) |
6 mm
|
RAL-number |
7035
|
Width in number of modular spacings |
15
|
Ambient operating temperature details |
-40 °C - 80 °C
|
Material |
Glass-fibre reinforced polycarbonate (base)
Halogen free Non-reinforced polycarbonate (cover) |
Mounting method |
Surface mounted (plaster)
|
Number of rows |
0
|
Functions |
Extension possible
|
Temperature resistance |
Temperature resistant: 80 °C (gasket)
Temperature resistant: -40 °C - 120 °C (enclosure) Temperature resistant: 85 °C (enclosure bolt) |
Flammability characteristics (UL) |
V1 (base) (UL94)
V2 (cover) (UL94) |
Protection class |
II
|
Number of modules |
1
|
Surface treatment |
Resistant to corrosion
|
Internal depth |
125 mm
|
Mounting depth with mounting plate |
125 mm
|
Nominal current |
1600 A
|
Number of conduit inlets |
76
|
Suitable for |
Lightning protection
Outdoor use |
Saline spray resistance |
IEC 60068-2-11
|
Enclosure material quality |
Other
|
Type of coating |
Other
|