Eaton xEnergy Safety Ci LV systems LV switchgear. Wall fixing bracket for Ci enclosure, L=1375 mm
| Product Name |
Eaton xEnergy Safety Ci wall fixing rail
|
| Catalog Number |
193454
|
| Model Code |
W10/20-CI
|
| EAN |
9010238024052
|
| Product Length/Depth |
1375 mm
|
| Product Height |
50 mm
|
| Product Width |
95 mm
|
| Product Weight |
1.5 kg
|
| Compliances |
RoHS conform
|
| Used with |
Max. 5 × CI43 one above the other
Ci insulated enclosure Accessory for enclosure assembly Basic enclosures xEnergy Safety Ci |
| Special features |
|
| Type |
|
| Accessory/spare part type |
Wall fixing bracket
|
| Color |
Gray
|
| Unit type |
Modular system
|
| RAL-number |
7035
|
| Material |
Steel
|
| Model |
Mounting bracket
|
| Suitable for |
Securing Ci enclosures directly to the wall with a clearance of 50 mm
|
| Functions |
Basic enclosure
For securing Ci enclosures directly to the wall with a clearance of 50 mm |