Download document () of 20

060620
Model code: SH0635/4

Eaton xEnergy Safety Ci LV systems LV switchgear. Busbar support, for CI enclosure 375mm, hxD=20x5(10, 15)mm

General specifications

Product Name
Eaton xEnergy Safety Ci busbar enclosure accessory
Catalog Number
060620
Model Code
SH0635/4
EAN
4015080606208
Product Length/Depth
20 mm
Product Height
100 mm
Product Width
300 mm
Product Weight
0.243 kg
Compliances
RoHS conform

Product specifications

Used with
CI43…
L1, L2, L3, PE, N, PEN: 20 x 5
CI44…
CI48…
CI45…
L1, L2, L3: 20 x 10 + 20 x 5; PE, N, PEN: 20 x 10
L1, L2, L3: 20 x 10; PE, N, PEN: 20 x 5
xEnergy Safety Ci
Prepared enclosures
Accessory for busbar enclosures
Special features
  • Component mounting possible on busbar
  • Interval between busbar supports max. 375 mm
Type
  • Accessory for busbar enclosures
  • Prepared enclosures
  • xEnergy Safety Ci
Accessory/spare part type
Busbar support
Current rating - max
630 A
Busbar distance
50 mm
Number of poles
Five-pole
Distance between busbar centers
50 mm
Functions
For use between two enclosures
Prepared enclosure
Rated operation current (Ie)
630 A
250 A
400 A
Suitable for
Use between two enclosures

Export product specification