Download document () of 20

072736
Model code: PKZM0-2,5

Eaton Moeller® series PKZM0 Motor-protective circuit-breaker, 0.75 kW, 1.6 - 2.5 A, Screw terminals

General specifications

Product Name
Eaton Moeller® series PKZM0 Motor-protective circuit-breaker
Catalog Number
072736
Model Code
PKZM0-2,5
EAN
4015080727361
Product Length/Depth
76 mm
Product Height
93 mm
Product Width
45 mm
Product Weight
0.287 kg
Certifications
UL File No.: E36332
UL Category Control No.: NLRV
UL 60947-4-1
CSA
IEC/EN 60947
VDE 0660
CSA-C22.2 No. 60947-4-1-14
UL
CE
CSA File No.: 165628
IEC/EN 60947-4-1
CSA Class No.: 3211-05

Features & Functions

Actuator type
Turn button
Features
Phase-failure sensitivity (according to IEC/EN 60947-4-1, VDE 0660 Part 102)
Functions
Motor protection
Phase failure sensitive
Number of poles
Three-pole

General

Connection
Screw terminals
Explosion safety category for dust
PTB 10, ATEX 3013
Ex II (2) G [Ex eb Gb] [Ex db Gb] [Ex pxb Gb]
Ex II (2) D [Ex tb Db] [Ex pxb Db]
Lifespan, electrical
100,000 operations
Lifespan, mechanical
100,000 Operations
Mounting position
Can be snapped on to IEC/EN 60715 top-hat rail with 7.5 or 15 mm height.
Operating frequency
40 Operations/h
Overvoltage category
III
Pollution degree
3
Product category
Motor protective circuit breaker
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Rated impulse withstand voltage (Uimp)
6000 V AC
Shock resistance
25 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
Suitable for
Branch circuit: Manual type E if used with terminal, or suitable for group installations, (UL/CSA)
Also motors with efficiency class IE3
Temperature compensation
-25 - 55 °C, Operating range
-5 - 40 °C to IEC/EN 60947, VDE 0660
≤ 0.25 %/K, residual error for T > 40°

Climatic environmental conditions

Altitude
Max. 2000 m
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C
Ambient operating temperature (enclosed) - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
80 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Terminal capacities

Terminal capacity (flexible with ferrule)
1 x (1 - 6) mm², ferrule to DIN 46228
2 x (1 - 6) mm², ferrule to DIN 46228
Terminal capacity (solid)
1 x (1 - 6) mm²
2 x (1 - 6) mm²
Terminal capacity (solid/stranded AWG)
18 - 10
Stripping length (main cable)
10 mm
Tightening torque
1 Nm, Screw terminals, Control circuit cables
1.7 Nm, Screw terminals, Main cable

Electrical rating

Rated frequency - min
50 Hz
Rated frequency - max
60 Hz
Rated operational current (Ie)
2.5 A
Rated operational power at AC-3e, 220/230 V, 50 Hz
0.37 kW
Rated operational power at AC-3e, 380/400 V, 50 Hz
0.75 kW
Rated operational voltage (Ue) - min
690 V
Rated operational voltage (Ue) - max
690 V
Rated uninterrupted current (Iu)
2.5 A

Short-circuit rating

Short-circuit current
60 kA DC, up to 250 V DC, Main conducting paths
Short-circuit current rating (group protection)
50 kA, 600 V High Fault, Fuse, SCCR (UL/CSA) with 600 A, 600 V High Fault, Fuse, SCCR (UL/CSA)
50 kA, 600 V High Fault, CB, SCCR (UL/CSA) with 600 A, 600 V High Fault, CB, SCCR (UL/CSA)
Short-circuit current rating (type E)
Accessories required BK25/3-PKZ0-E
65 kA, 240 V, SCCR (UL/CSA)
65 kA, 480 Y/277 V, SCCR (UL/CSA)
50 kA, 600 Y/347 V, SCCR (UL/CSA)
Short-circuit release
Basic device fixed 15.5 x Iu
± 20% tolerance
38.8 A, Irm
Rated short-circuit breaking capacity Ics at 400 V AC
150 kA
Rated short-circuit breaking capacity Icu at 400 V AC
150 kA
Rated short-circuit breaking capacity Icu at 440 V AC
150 kA
Rated short-circuit breaking capacity Ics at 440 V AC
150 kA
Rated short-circuit breaking capacity Icu at 500 V AC
150 kA
Rated short-circuit breaking capacity Ics at 500 V AC
150 kA
Rated short-circuit breaking capacity Icu at 690 V AC
5 kA
Rated short-circuit breaking capacity Ics at 690 V AC
5 kA

Motor rating

Assigned motor power at 200/208 V, 60 Hz, 3-phase
0.5 HP
Assigned motor power at 230/240 V, 60 Hz, 1-phase
0.17 HP
Assigned motor power at 230/240 V, 60 Hz, 3-phase
0.5 HP
Assigned motor power at 460/480 V, 60 Hz, 3-phase
1 HP
Assigned motor power at 575/600 V, 60 Hz, 3-phase
1.5 HP

Trip blocks

Overload release current setting - min
1.6 A
Overload release current setting - max
2.5 A
Tripping characteristic
Overload trigger: tripping class 10 A

Design verification

Equipment heat dissipation, current-dependent Pvid
5.16 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
1.72 W
Rated operational current for specified heat dissipation (In)
2.5 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

eCAD model

Installation instructions

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.