Download document () of 20

073302
Model code: +A-PKZ0(230V50HZ)

Eaton Moeller® series A-PKZ0 Shunt release (for power circuit breaker), 230 V 50 Hz, Standard voltage, AC, Screw terminals, For use with: Shunt release PKZ0(4), PKE

General specifications

Product Name
Eaton Moeller® series A-PKZ0 Accessory Shunt release
Catalog Number
073302
Model Code
+A-PKZ0(230V50HZ)
EAN
4015080733027
Product Length/Depth
68 mm
Product Height
90 mm
Product Width
24 mm
Product Weight
0.1 kg
Certifications
CSA Class No.: 3211-05
CSA File No.: 165628
UL 508
CSA-C22.2 No. 14
IEC 60947-4-1
CE marking
UL Category Control No.: NLRV
UL File No.: E36332
UL Listed
CSA certified

Features & Functions

Electric connection type
Screw connection

General

Suitable for
Motor safety switch
Voltage type
AC

Magnet system

Rated control supply voltage (Us) at AC, 50 Hz - min
230 V
Rated control supply voltage (Us) at AC, 50 Hz - max
230 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at DC - min
0 V
Rated control supply voltage (Us) at DC - max
0 V

Contacts

Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0

Export product specification