Download document () of 20

104554
Model code: NZM1-XAD160

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Busbar adapter, 3p, for NZM1, 160A, UL508

General specifications

Product Name
Eaton xEffect SASY 60i MCCB adapter
Catalog Number
104554
Model Code
NZM1-XAD160
EAN
4015081043729
Product Length/Depth
200 mm
Product Height
38 mm
Product Width
90 mm
Product Weight
0.81 kg
Compliances
UL CSA09 (refer to approbation report)
CSA-C22.2 No. 14
UL508A
CE marking
RoHS conform
Certifications
UL (Category Control Number DIHS, DIHS7)
North America (UL listed, CSA certified)
CSA (Class No. 3211-37)
CSA (File No. 236217)
UL (File No. E140305)

Product specifications

Used with
N(S)1
PN1
NZM1
Feeder circuits
60 mm system
Busbar adapters for NZM
Compact system
Type
  • 60 mm system
  • Busbar adapters for NZM
  • Compact system
Features
Self-extinguishing acc. UL 94
Voltage rating (UL CSA 13)
Max. 600 V AC
Adapter width
92 mm
Busbar adapter width
92 mm
Busbar distance
60 mm
Busbar thickness - max
10 mm
Busbar thickness - min
5 mm
Nominal current
160 A
Rail width
30 mm
Voltage rating at AC
690 V AC
Number of poles
Three-pole
Rated operational current for specified heat dissipation (In)
125 A
Electric connection type
Other
Equipment heat dissipation, current-dependent Pvid
11.3 W
Creepage resistance
CTI 200
Degree of protection
Feeder circuits
Functions
Current limiting circuit breaker, refer to approbation report
Component adapter for circuit breakers and switch-disconnector
Busbar adapters for NZM
Temperature resistance
Up to 120 °C
Mounting rail armament
None
Rated operation current (Ie)
160 A
Suitable for
Surface mounting on flat copper busbars 12 – 30 x 5 – 10, double T and triple T profile

Export product specification