Download document () of 20

107067
Model code: BBS-3/FL-NA

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Busbar support, 3p, for flat busbars, NA

General specifications

Product Name
Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure
Catalog Number
107067
Model Code
BBS-3/FL-NA
EAN
4015081069200
Product Length/Depth
50 mm
Product Height
190 mm
Product Width
20 mm
Product Weight
0.149 kg
Compliances
IEC 60439-1
UL508A
CE marking
CSA-C22.2 No. 14
UL CSA09 (refer to approbation report)
RoHS conform
Certifications
CSA (Class No. 3211-37)
CSA (File No. 236217)
Specially designed for North America
UL (File No. E300273)
North America (UL listed, CSA certified)
UL (Category Control Number NMTR, NMTR7)

Product specifications

Used with
30 x 5/10 mm
12 x 5/10 mm
Feeder circuits
20 x 5/10 mm
System for flat busbar
60 mm system
Special features
  • Can be fitted to all busbar sizes using concertina system
  • With screw block inside
Type
  • 60 mm system
  • System for flat busbar
Features
Halogen free
Self-extinguishing acc. UL 94
Creepage resistance
CTI 200
Current rating - max
630 A
Voltage rating (UL CSA 13)
Max. 600 V AC
Ambient operating temperature - max
35 °C
Busbar distance
60 mm
Number of poles
Three-pole
Degree of protection
Feeder circuits
Color
Light gray (RAL 7035)
Functions
Busbar support
UL busbar support
Current limiting circuit breaker, refer to approbation report
Temperature resistance
Up to 120 °C
Rated operation current (Ie)
630 A
Suitable for
Three-pole
Material
Thermoplast, silicon free, chlorine free
Halogen free

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.