Download document () of 20

107206
Model code: NZM3-XAD630

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Busbar adapter, 3p, for NZM3, 630A, UL508

General specifications

Product Name
Eaton xEffect SASY 60i MCCB adapter
Catalog Number
107206
Model Code
NZM3-XAD630
EAN
4015081069699
Product Length/Depth
272 mm
Product Height
35 mm
Product Width
140 mm
Product Weight
2.342 kg
Compliances
UL CSA09 (refer to approbation report)
IEC 60439-1
UL508A
CE marking
CSA-C22.2 No. 14
RoHS conform
Certifications
North America (UL listed, CSA certified)
CSA (File No. 236217)
UL (File No. E300273)
UL (Category Control Number NMTR, NMTR7)
CSA (Class No. 3211-37)
Catalog Notes
For surface mounting on flat copper busbars 12 – 30 x 5 – 10, double T and triple T profile

Product specifications

Used with
N(S)3
NZM3
PN3
Feeder circuits
Busbar adapters for NZM
60 mm system
Type
  • 60 mm system
  • Busbar adapters for NZM
Features
Self-extinguishing acc. UL 94
Voltage rating (UL CSA 13)
Max. 600 V AC
Adapter width
140 mm
Busbar adapter width
140 mm
Busbar distance
60 mm
Busbar thickness - max
10 mm
Busbar thickness - min
5 mm
Nominal current
630 A
Rail width
30 mm
Voltage rating at AC
690 V AC
Number of poles
Three-pole
Rated operational current for specified heat dissipation (In)
500 A
Electric connection type
Other
Equipment heat dissipation, current-dependent Pvid
61.8 W
Creepage resistance
CTI 200
Degree of protection
Feeder circuits
Functions
Busbar adapters for NZM
Current limiting circuit breaker, refer to approbation report
Component adapter for circuit breakers and switch-disconnector
Temperature resistance
Up to 120 °C
Mounting rail armament
None
Rated operation current (Ie)
630 A
Suitable for
Surface mounting on flat copper busbars 12 – 30 x 5 – 10, double T and triple T profile

Export product specification