Download document () of 20

107191
Model code: AKU16/10

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Conductor connection terminal 1.5-16mm², 10 mm

General specifications

Product Name
Eaton xEffect SASY 60i busbar terminal
Catalog Number
107191
Model Code
AKU16/10
EAN
4015081069545
Product Length/Depth
12 mm
Product Height
25 mm
Product Width
23 mm
Product Weight
0.021 kg
Compliances
UL CSA09 (refer to approbation report)
RoHS conform
Certifications
UL (File No. E307559)
IEC 60439-1
CSA-C22.2 No. 14
UL508A
CSA (File No. 236217)
CE marking
North America (UL listed, CSA certified)
UL (Category Control Number NMTR2, NMTR8)
CSA (Class No. 3211-37)

Product specifications

Used with
All 10 mm thick flat busbars
Feeder circuits
Connection
Compact system
60 mm system
185 mm system
Special features
With integrated retaining spring, open terminal chamber and captive terminal screw
Type
  • 185 mm system
  • 60 mm system
  • Compact system
  • Connection
Width clamp
11.5 mm
Degree of protection
UL508A; CSA-C22.2 No. 14; IEC 60439-1; CE marking
Feeder circuits
Terminal contact area
7.5 mm x 7.5 mm
Voltage rating (UL CSA 13)
Max. 600 V AC
Busbar thickness - max
10 mm
Busbar thickness - min
10 mm
Busbar width - max
0 mm
Busbar width - min
0 mm
Conductor cross section - max
16 mm²
Rated operational current (Ie) - max
180 A
Functions
Connections
Current limiting circuit breaker, refer to approbation report
Universal conductor connection terminal
Rated operation current (Ie)
180 A
Suitable for
Strip conductor connection
Flat rail
Round conductor connection
Sector conductor connection
Rated operational current
180 A
Terminal capacity (conductor)
AWG 14 - AWG 6
1.5 mm² - 16 mm²
6 mm x 0.5 mm (8x)

Export product specification