Download document () of 20

107210
Model code: BBS-3/FL-185

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Busbar support, 3p, for flat busbars, 185

General specifications

Product Name
Eaton xEffect SASY 60i busbar support
Catalog Number
107210
Model Code
BBS-3/FL-185
EAN
4015081069736
Product Length/Depth
65 mm
Product Height
580 mm
Product Width
30 mm
Product Weight
0.5 kg
Compliances
RoHS conform
Certifications
IEC/EN 60439-1, VDE 0660 Part 500

Product specifications

Used with
50 x 10 mm
100 x 10 mm
60 x 10 mm
Triple T profile
40 x 10 mm
80 x 10 mm
30 x 10 mm
Double T profile
120 x 10 mm
System for profile busbars
185 mm system
Special features
Mounting without holes
Type
  • 185 mm system
  • System for profile busbars
Features
Halogen free
Self-extinguishing acc. UL 94
Frequency rating
50 Hz / 60 Hz
Creepage resistance
CTI 200
Current rating - max
2500 A
Voltage rating
690 V
Ambient operating temperature - max
35 °C
Busbar distance
185 mm
Busbar temperature - max
70 °C
Rated insulation voltage (Ui)
3000 V
Short-circuit duration
20 ms
Number of poles
Three-pole
Color
Light gray (RAL 7035)
Distance between busbar centers
185 mm
Mounting position
Vertical, horizontal
Functions
Busbar support
Double T/Triple T profile busbar carrier
Frequency rating of contacts
50 Hz / 60 Hz
Temperature resistance
Up to 120 °C
Distance between busbar supports
400 mm
Rated operation current (Ie)
2500 A
Suitable for
Can be fitted with NH-SLS…
Three-pole
Flammability characteristics (UL)
Self-extinguishing (UL 94)
Material
Thermoplast, silicon free, chlorine free
Halogen free
Rated uninterrupted current of conductor
1200 A (720 mm², Tu=35 °C and Ts=65 °C)
950 A (500 mm², Tu=5 °C and Ts=65 °C)
Uninterrupted current (Iu) of bar
63 A (30 x 10 mm, Tu=35 °C and Ts=65 °C)

Export product specification