Download document () of 20

107194
Model code: AKU120/10

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Conductor connection terminal 16-120mm², 10 mm

General specifications

Product Name
Eaton xEffect SASY 60i busbar terminal
Catalog Number
107194
Model Code
AKU120/10
EAN
4015081069576
Product Length/Depth
24 mm
Product Height
55 mm
Product Width
36 mm
Product Weight
0.104 kg
Compliances
UL CSA09 (refer to approbation report)
RoHS conform
Certifications
CSA (File No. 236217)
UL (Category Control Number NMTR2, NMTR8)
IEC 60439-1
UL (File No. E307559)
UL508A
CSA (Class No. 3211-37)
CSA-C22.2 No. 14
North America (UL listed, CSA certified)
CE marking

Product specifications

Used with
Feeder circuits
All 10 mm thick flat busbars
Compact system
Connection
185 mm system
60 mm system
Special features
With integrated retaining spring, open terminal chamber and captive terminal screw
Type
  • 185 mm system
  • 60 mm system
  • Compact system
  • Connection
Width clamp
23.5 mm
Degree of protection
Feeder circuits
UL508A; CSA-C22.2 No. 14; IEC 60439-1; CE marking
Terminal contact area
17 mm x 15 mm
Voltage rating (UL CSA 13)
Max. 600 V AC
Busbar thickness - max
10 mm
Busbar thickness - min
10 mm
Busbar width - max
0 mm
Busbar width - min
0 mm
Conductor cross section - max
120 mm²
Rated operational current (Ie) - max
440 A
Functions
Current limiting circuit breaker, refer to approbation report
Universal conductor connection terminal
Connections
Rated operation current (Ie)
440 A
Suitable for
Sector conductor connection
Strip conductor connection
Round conductor connection
Flat rail
Rated operational current
440 A
Terminal capacity (conductor)
16 mm x 0.8 mm (6x)
AWG 4 - MCM 250
16 mm x 0.8 mm (10x)
16 mm² - 120 mm²
16 mm x 0.8 mm (4x)

Export product specification