Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Conductor connection terminal 16-70mm², f. 5 mm
Product Name |
Eaton xEffect SASY 60i busbar terminal
|
Catalog Number |
107189
|
Model Code |
AKU70/5
|
EAN |
4015081994120
|
Product Length/Depth |
21 mm
|
Product Height |
42 mm
|
Product Width |
32 mm
|
Product Weight |
0.069 kg
|
Compliances |
UL CSA09 (refer to approbation report)
RoHS conform |
Certifications |
CE marking
North America (UL listed, CSA certified) IEC 60439-1 CSA-C22.2 No. 14 UL (File No. E307559) CSA (File No. 236217) CSA (Class No. 3211-37) UL508A UL (Category Control Number NMTR2, NMTR8) |
Used with |
All 5 mm thick flat busbars
Feeder circuits 60 mm system Compact system Connection |
Special features |
With integrated retaining spring, open terminal chamber and captive terminal screw
|
Type |
|
Width clamp |
20.5 mm
|
Degree of protection |
UL508A; CSA-C22.2 No. 14; IEC 60439-1; CE marking
Feeder circuits |
Terminal contact area |
14 mm x 14 mm
|
Voltage rating (UL CSA 13) |
Max. 600 V AC
|
Busbar thickness - max |
5 mm
|
Busbar thickness - min |
5 mm
|
Busbar width - max |
0 mm
|
Busbar width - min |
0 mm
|
Conductor cross section - max |
70 mm²
|
Rated operational current (Ie) - max |
400 A
|
Functions |
Current limiting circuit breaker, refer to approbation report
Universal conductor connection terminal Connections |
Rated operation current (Ie) |
400 A
|
Suitable for |
Sector conductor connection
Round conductor connection Strip conductor connection Flat rail |
Rated operational current |
400 A
|
Terminal capacity (conductor) |
3 segments of 9 mm x 0.8 mm (2x)
AWG 4 - AWG 2/0 9 mm x 0.8 mm (6x) 16 mm² - 70 mm² |