Download document () of 20

107174
Model code: BBC-FL10

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Busbar shroud section, 12-30x10, B=1m

General specifications

Product Name
Eaton xEffect SASY 60i cover
Catalog Number
107174
Model Code
BBC-FL10
EAN
4015081069378
Product Length/Depth
1000 mm
Product Height
10 mm
Product Width
40 mm
Product Weight
0.163 kg
Compliances
UL CSA09 (refer to approbation report)
IEC 60439-1
CE marking
UL508A
CSA-C22.2 No. 14
RoHS conform
Certifications
North America (UL listed, CSA certified)
CSA (Class No. 3211-37)
CSA (File No. 236217)
UL (Category Control Number NMTR, NMTR7)
UL (File No. E300273)

Product specifications

Used with
20 x 10 mm
30 x 10 mm
25 x 10 mm
Feeder circuits
All 10 mm thick flat busbars
15 x 10 mm
12 x 10 mm
System for flat busbar
185 mm system
Compact system
60 mm system
Type
  • 185 mm system
  • 60 mm system
  • Compact system
  • System for flat busbar
Features
Self-extinguishing acc. UL 94
Accessory/spare part type
Contact protection rail
Accessory
Spare part
Voltage rating (UL CSA 13)
Max. 600 V AC
Degree of protection
Feeder circuits
Functions
Accessory
Bar cover
Current limiting circuit breaker, refer to approbation report
Temperature resistance
Up to 110 °C
Material
Silicon free, chlorine free

Export product specification