Download document () of 20

107196
Model code: AKS300

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Clamp terminal 95-300mm², for 20x5-30x10

General specifications

Product Name
Eaton xEffect SASY 60i busbar terminal
Catalog Number
107196
Model Code
AKS300
EAN
4015081069590
Product Length/Depth
38 mm
Product Height
70 mm
Product Width
51 mm
Product Weight
0.403 kg
Compliances
UL CSA09 (refer to approbation report)
RoHS conform
Certifications
CSA (Class No. 3211-37)
UL (Category Control Number NMTR2, NMTR8)
UL508A
IEC 60439-1
UL (File No. E307559)
CSA-C22.2 No. 14
North America (UL listed, CSA certified)
CSA (File No. 236217)
CE marking

Product specifications

Used with
Double T profile
Feeder circuits
25 mm x 5/10 mm rail
30 mm x 5/10 mm rail
20 mm x 5/10 mm rail
185 mm system
60 mm system
Connection
Special features
  • Termination to busbars without drilling
  • A cable block is used to connect the conductor to the busbar
Type
  • 185 mm system
  • 60 mm system
  • Connection
Width clamp
41 mm
Degree of protection
Feeder circuits
UL508A; CSA-C22.2 No. 14; IEC 60439-1; CE marking
Voltage rating (UL CSA 13)
Max. 600 V AC
Busbar thickness - max
10 mm
Busbar thickness - min
5 mm
Busbar width - max
30 mm
Busbar width - min
20 mm
Conductor cross section - max
300 mm²
Rated operational current (Ie) - max
600 A
Functions
Clamp terminal
Current limiting circuit breaker, refer to approbation report
Connections
Rated operation current (Ie)
600 A
Suitable for
Strip conductor connection
Round conductor connection
Sector conductor connection
Flat rail
Rated operational current
600 A
Terminal capacity (conductor)
95 mm² - 300 mm²
MCM 300 - MCM 600

Export product specification