Eaton Moeller series xComfort - Wireless switches. Rocker, 4-way, Silver
Product Name |
Eaton Moeller series xComfort rocker
|
Catalog Number |
126052
|
Model Code |
CWIZ-04/03
|
EAN |
4015081236398
|
Product Length/Depth |
55 mm
|
Product Height |
7 mm
|
Product Width |
55 mm
|
Product Weight |
7.25 g
|
Compliances |
RoHS conform
|
Used with |
55 mm (Universal) pushbutton
|
Features |
Halogen free
|
Surface finishing |
Matt
|
Surface protection |
Lacquered
|
Material quality |
Thermoplastic
|
Color |
Silver
|
Material |
Plastic
|
Fastening type |
Engage (snap)
|
Degree of protection |
IP20
IK00 |
Model |
Other
|
Imprint/indication |
None
|
Bus system product type |
Rocker
|
Utilization |
Switch/push button
|
Number of gangs (rocker) |
4
|
RAL-number (Akin) |
7001
|