Eaton Moeller series xComfort - Wireless switches. 4-way pushbutton, radio, 55x55 mm
Product Name |
Eaton Moeller series xComfort wireless pushbutton standard
|
Catalog Number |
126031
|
Model Code |
CTAA-04/04
|
EAN |
4015081236183
|
Product Length/Depth |
70 mm
|
Product Height |
12 mm
|
Product Width |
70 mm
|
Product Weight |
0.029 kg
|
Compliances |
RoHS conform
|
Used with |
55 mm (Universal) pushbutton
|
Features |
Radio frequent bidirectional
|
Bus system operating type |
Radio frequent
None |
Fitted with: |
Bus connection
|
Surface finishing |
Matt
|
Power supply |
Battery
|
Surface protection |
Untreated
|
Material quality |
Thermoplastic
|
Bus system product type |
Pushbutton
|
Number of channels |
4
|
Number of gangs (rocker) |
4
|
RAL-number (Akin) |
7035
|
Color |
Gray
|
Material |
Plastic
|
Mounting method |
Surface mounted (plaster)
Surface mounting |
Model |
Other
|