Download document () of 20

137293
Model code: CMMZ-00/27

Eaton Moeller series xComfort - Wireless switches. Covering film, White

General specifications

Product Name
Eaton Moeller series xComfort wireless switch mounting
Catalog Number
137293
Model Code
CMMZ-00/27
EAN
4015081340804
Product Length/Depth
80 mm
Product Height
0.1 mm
Product Width
80 mm
Product Weight
1.3 g
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Bus system product type
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.