Download document () of 20
Discontinued

F9402

Eaton Moeller series Modular grid range (PREMERA MIX) - Wiring Devices. Radio transmitter 2way for MEM British Standard flat switch

General specifications

Product Name
Eaton Moeller series Modular grid range (PREMERA MIX) - Wiring devices
Catalog Number
F9402
Model Code
F9402
EAN
5010826132798
Product Length/Depth
25 mm
Product Height
50 mm
Product Width
50 mm
Product Weight
0.061 kg
Compliances
RoHS conform

Product specifications

Features
Halogen free
Surface finishing
Matt
Amperage Rating
0 A
Number of poles
None
Surface protection
Untreated
Material quality
Duroplast
Assembly arrangement
Modular device for domestic switching devices
Built-in installation box depth - min
16 mm
Nominal voltage - max
240 V
Number of modules (module system)
2
Number of rockers
2
Mounting method
Module frame
Contacts
Other
Degree of protection
IP3X
Fastening type
Screw mounting
Material
Plastic
Model
Group push button
Imprint
None
Method of operation
Rocker
Color
White
RAL-number (Akin)
0

Export product specification

Installation instructions

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.