Download document () of 20
To be discontinued

126033
Model code: CTAA-02/04-LED

Eaton Moeller series xComfort - Wireless switches. 2-way pushbutton, +LED, radio, 55x55 mm

General specifications

Product Name
Eaton Moeller series xComfort wireless pushbutton standard
Catalog Number
126033
Model Code
CTAA-02/04-LED
EAN
4015081236206
Product Length/Depth
70 mm
Product Height
12 mm
Product Width
70 mm
Product Weight
0.029 kg
Compliances
RoHS conform

Product specifications

Used with
55 mm (Universal) pushbutton
Features
Radio frequent bidirectional
Bus system operating type
Radio frequent
None
Fitted with:
Bus connection
Surface finishing
Matt
Power supply
Battery
Surface protection
Untreated
Material quality
Thermoplastic
Bus system product type
Pushbutton
Number of channels
2
Number of gangs (rocker)
2
RAL-number (Akin)
7035
Color
Gray
Material
Plastic
Mounting method
Surface mounted (plaster)
Surface mounting
Model
Other

Export product specification