Download document () of 20

126039
Model code: CMMZ-00/22

Eaton Moeller series xComfort - Wireless switches. Mounting plate, for Eaton 55x55mm

General specifications

Product Name
Eaton Moeller series xComfort wireless switch mounting
Catalog Number
126039
Model Code
CMMZ-00/22
EAN
4015081236268
Product Length/Depth
70 mm
Product Height
10 mm
Product Width
70 mm
Product Weight
6.02 g
Compliances
RoHS conform

Product specifications

Used with
55 mm (Universal) pushbutton
Accessory/spare part type
Supporting plate
Accessory
Bus system product type
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.