Download document () of 20

184597
Model code: CWIZ-04/57

Eaton Moeller series xComfort - Wireless switches. Rocker quadruple, glossy alpine white, Shutter

General specifications

Product Name
Eaton Moeller series xComfort rocker
Catalog Number
184597
Model Code
CWIZ-04/57
EAN
4015081786268
Product Length/Depth
55 mm
Product Height
7 mm
Product Width
55 mm
Product Weight
7 g
Compliances
RoHS conform

Product specifications

Used with
55 mm (Universal) pushbutton
Features
Halogen free
Surface finishing
Glossy
Surface protection
Untreated
Material quality
Thermoplastic
Color
White
Alpine white
Material
Plastic
Fastening type
Engage (snap)
Degree of protection
IK00
IP20
Model
Other
Imprint/indication
Symbol "arrows"
Bus system product type
Rocker
Utilization
Switch/push button
Number of gangs (rocker)
4
RAL-number (Akin)
9016

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.