Download document () of 20

12FDLNJ16

Eaton Bussmann series medium voltage DIN fuse, 16 A, AC 12 kV, 2", 51 x 292 mm, fullrange, DIN

General specifications

Product Name
Eaton Bussmann series medium voltage DIN fuse
Catalog Number
12FDLNJ16
EAN
5027590432276
Product Length/Depth
292 mm
Product Height
51 mm
Product Width
51 mm
Product Weight
1620 g
Compliances
DIN 43625
VDE 0670-4
Certifications
IEC60282-1

Product specifications

Amperage Rating
16 A
Fuse indicator
Non Indicating
Breaking capacity
50 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Full-range
Product application
Primary side transformer protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
DIN
Utilization category
Other
Voltage type
AC
With striker
No
Class
Class full-range
Fuse diameter
51 mm
Interrupt rating
50 kAIC
Construction size
51 x 292 mm
Voltage rating
12 kV
Type
Fuse
Application
  • transformer protection
  • indoor use

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.