Download document () of 20

270303

Eaton Bussmann series din fuse clip, Non Indicating

General specifications

Product Name
Eaton Bussmann series medium voltage fuse clip
Catalog Number
270303
UPC
051712570237
EAN
5027590039536
Product Length/Depth
25.4 mm
Product Height
103 mm
Product Width
70 mm
Product Weight
0.001 g
Compliances
Not Applicable
Certifications
DIN

Product specifications

Amperage Rating
20-200A
Construction size (fuse inserts)
25.4 x 70 x 103 mm
Fuse indicator
Non-indicating
Construction size
25.4 x 70 x 103 mm
Quantity
2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.