Download document () of 20

12FXLSJ80

Eaton Bussmann series medium voltage DIN fuse, 80 A, AC 12 kV, 3.5", 88 x 292 mm, fullrange, DIN, with striker

General specifications

Product Name
Eaton Bussmann series medium voltage DIN fuse
Catalog Number
12FXLSJ80
EAN
5027590188449
Product Length/Depth
292 mm
Product Height
104 mm
Product Width
88 mm
Product Weight
4000 g
Compliances
DIN 43625
VDE 0670-4
IEC 60282-1
Certifications
IEC60282-1

Product specifications

Amperage Rating
80 A
Fuse indicator
With Striker
Fuse size
88 x 292 mm
Breaking capacity
50 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Full-range
Product application
Primary side transformer protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
DIN
Utilization category
Other
Voltage type
AC
With striker
Yes
Class
Class full-range
Pre arc (I2T)
2.2 x 10000
Resistance
5.64 Ohms
Watt losses
72 W
Fuse diameter
88 mm
Interrupt rating
50 kAIC
Construction size
88 x 292 mm
Mounting method
Clip-in
Voltage rating
12 kV
Type
Fuse
Application
  • transformer protection
  • indoor or outdoor use
Fuse type
FXLSJ

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.