Oil fuse-link, medium voltage, 45 A, AC 12 kV, BS2692 F01, 254 x 63.5 mm, back-up, BS, IEC, ESI, with striker
| Product Name |
Eaton Bussmann series medium voltage oil fuse
|
| Catalog Number |
12OEFMA45
|
| EAN |
5027590432627
|
| Product Length/Depth |
254 mm
|
| Product Height |
63.5 mm
|
| Product Width |
63.5 mm
|
| Product Weight |
1900 g
|
| Compliances |
BS 2692-1
ESI 12-8 |
| Certifications |
IEC Rated
IEC60282-1 |
| Amperage Rating |
45 A
|
| Fuse indicator |
with striker
|
| Fuse size |
254 x 63.5 mm
|
| Breaking capacity |
40 kA
|
| Installation technique |
Oil
|
| Performance Cat According To IEC 60282-1 |
Back-up
|
| Product application |
Primary side transformer protection
|
| Rated frequency - max |
60 Hz
|
| Rated frequency - min |
50 Hz
|
| Release characteristic |
Other
|
| Standard |
British Standard
|
| Utilization category |
Other
|
| Voltage type |
AC
|
| With striker |
Yes
|
| Fuse diameter |
63.5 mm
|
| Class |
Class back-up
|
| Construction type |
F01/BS 2692
|
| Fuse shape |
Cylindrical
|
| Interrupt rating |
40 kAIC
|
| Construction size |
63.5 x 254 mm
|
| Voltage rating |
12 kV
|
| Type |
fuse
|
| Application |
protection of primary side transformer, and oil-filled fuse switch combination unit
|
| Fuse type |
OEFM
|