Download document () of 20

A3354720

Eaton Bussmann series medium voltage fuse clip, 690V (IEC), 700V (UL), 20-100A, 200 kAIC Vac, 50 kAIC at 500 Vdc, Non Indicating, Fuse accessory, Ferrule end X ferrule end, Class aR, White, Nickel-plated copper

General specifications

Product Name
Eaton Bussmann series medium voltage fuse clip
Catalog Number
A3354720
UPC
051712587587
EAN
5027590017411
Product Length/Depth
17.5 mm
Product Height
35 mm
Product Width
25.4 mm
Product Weight
298 g
Compliances
Contact factory
Catalog Notes
DIN standard clips for F and T range fuses

Product specifications

Amperage Rating
20-200A
Construction size (fuse inserts)
17.5 x 25.4 x 35 mm
Color
White
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Construction size
17.5 x 25.4 x 35 mm
Material
Nickel-plated copper
Type
Fuse accessory
Application
for 63.5 mm diameter BS and DIN fuse links

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.