Knowledge Search
Download document () of 20

135744
Model code: 6200A-6502

Eaton Moeller® series Retro-reflector, round 55mm, self-adhesive

General specifications

Product Name
Eaton Moeller® series E65 Accessory Retro-reflector
Catalog Number
135744
Model Code
6200A-6502
EAN
4015081325375
Product Length/Depth
50.8 mm
Product Height
12.7 mm
Product Width
50.8 mm
Product Weight
0.01 kg
Certifications
None

Product specifications

Type
Retro-reflector
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-40 °C
Number of mounting holes
0
Outside diameter
61 mm
Product category
Accessories
Shape
Round
Mounting method
Self adhesive mounting
Material
Insulated material

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.