Download document () of 20

170485
Model code: SPDT3-280/2

Eaton Moeller series xPole - SPDT3 Surge Protection Device. Surge arresters complete, 2p, 280VAC

General specifications

Product Name
Eaton Moeller series xPole - SPDT3 Surge protection device
Catalog Number
170485
Model Code
SPDT3-280/2
EAN
4015081669837
Product Length/Depth
80 mm
Product Height
68 mm
Product Width
35 mm
Product Weight
0.209 kg
Compliances
RoHS conform
Certifications
CE

Product specifications

Frame
2 modular spacing
Degree of protection
IP20
Mounting method
DIN rail (top hat rail) 35 mm
Voltage protection level (L-N)
0 KV
Voltage protection level (N-PE)
0 KV
Signalling at the device
Optic
System configuration type
Other
Type
Surge arrester
Application
  • Open areas
  • Residential buildings
  • Utility buildings
Conductor cross section (flexible, fine-strand) - max
0 mm²
Conductor cross section (flexible, fine-strand) - min
0 mm²
Conductor cross section (solid, solid-strand) - max
25 mm²
Conductor cross section (solid, solid-strand) - min
25 mm²
Continuous voltage at AC - max
280 V
Continuous voltage at DC - max
0 V
Discharge surge current (8/20) - max
10 kA
Nominal discharge surge current (8/20)
5 kA
Nominal voltage at AC
280 V
Nominal voltage at DC
0 V
Number of conductors without earthing
2
PV-voltage - max
0 V
Short-circuit breaking capacity (ISCCR)
0 kA
Voltage protection level
1.4 KV
Overcurrent protection device, parallel connection (fuse) - max
0 A
Overcurrent protection device, series connection (fuse) - max
125 A
Integrated short-circuit protection selective to fuse gG
0 A

Export product specification