Download document () of 20

170L3784

Fuse-link, high speed, 20 A, AC 1000 V, Size 00, 30 x 67 x 128 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L3784
UPC
051712808071
EAN
5027590439350
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
583 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
20 A
Voltage rating
1000 V
Voltage type
AC
Watt losses
5 W
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
00

Export product specification