Download document () of 20

170H0235
Model code: 5A 250V MICROSWITCH T1 X0-3

Eaton Bussmann series high speed microswitch, 2 A, AC 250 V, type T indicator, 6.3 x 0.8 lug dimensions, 700V (UL), 690V (IEC), Fuse Accessory

General specifications

Product Name
Eaton Bussmann series high speed microswitch
Catalog Number
170H0235
Model Code
5A 250V MICROSWITCH T1 X0-3
UPC
051712799324
EAN
5027590439053
Product Length/Depth
57 mm
Product Height
47 mm
Product Width
20 mm
Product Weight
30.41666667 g
Compliances
Contact factory
CE Marked
GoST-R
RoHS Compliant

Product specifications

Amperage Rating
2 A
Accessory/spare part type
Microswitch
Fuse indicator
With Indicator
Connection
6.30 mm x 0.80 mm lug
Construction size
Other
Number of contacts
1NO/1NC
Quantity
12
Voltage rating
250 V
Type
Fuse Accessory
Application
High speed/semiconductor fuses rated up 690V (IEC)/700V (UL)
Suitable for
DIN 43653 Type T sizes 00 to 3 fuses
DIN 43620 aR sizes 1* to 2 fuses
Flush end Type T size 00 fuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.