Download document () of 20

170M4804
Model code: FUSE 32A 1000V 00/80 AR

Eaton Bussmann series high speed square body fuse,32A,125 kAIC,Class aR,Blade end X Din 43-620 blade end,DIN 43 620,Standard,Clearing at 1000V: 390,square body with centre-bolted tags (slotted),Top fuse status indicator,55,9W

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4804
Model Code
FUSE 32A 1000V 00/80 AR
UPC
051712679206
EAN
5027590454209
Product Length/Depth
233 mm
Product Height
66 mm
Product Width
140 mm
Product Weight
247.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
32 A
Voltage rating
1000 V (IEC)
Voltage type
AC
Clearing (I2T)
390 at 1000 V
Pre arc (I2T)
55
Watt losses
9 W
Breaking capacity
125 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
00/80 Visual indicator
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
00

Export product specification