Knowledge Search
Download document () of 20

PV-125A-01XL-15

Eaton Bussmann series Fuse-link, high speed, 125 A, DC 1500 V, 01XL, 47 x 189 mm, gPV, UL, IEC, with indicator, blade connections

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-125A-01XL-15
UPC
051712371988
EAN
5996516000663
Product Length/Depth
46.5 mm
Product Height
189 mm
Product Width
67.3 mm
Product Weight
0.8 kg
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Electrical rating

Amperage Rating
125 A
Voltage rating
1500 Vdc
Interrupt rating
30 kAIC
Class
Class gPV
Pre arc (I2T)
2200
Watt losses
48 W

Product specifications

Application
Photovoltaic array combiners and disconnects
Fuse type
PV-01XL-15
Fuse indicator
Top fuse status indicator
Fuse size
01XL
Fitted with:
Blade with top indicator

Compatible fuse holder

Suitable for
SD1XL-S-PV XL Fuse base

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.