
Fuse-link, high speed, 40 A, AC 690 V, DIN 000, gR, DIN, IEC, dual indicator, live gripping lugs
Product Name |
Eaton Bussmann series high speed square body fuse
|
Catalog Number |
170M1563D
|
UPC |
051712334747
|
EAN |
5027590441261
|
Product Length/Depth |
79 mm
|
Product Height |
51 mm
|
Product Width |
21 mm
|
Product Weight |
135.3 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
UL Recognized
IEC Rated |
Amperage Rating |
40 A
|
Voltage rating |
690 V (IEC), 700 V (UL)
|
Voltage type |
AC
|
Clearing (I2T) |
490 at 660 V
|
Pre arc (I2T) |
65
|
Watt losses |
8.5 W
|
Breaking capacity |
200 kA
|
Class |
Class gR
|
Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
Fuse type |
DIN 43620
Bladed |
Fuse indicator |
Combination fuse status indicator
|
Fuse size |
000
|
Fitted with: |
Dual indicator
|