Eaton Bussmann series NH bases fuse base, 690V, 160A, Three-pole
Product Name |
Eaton Bussmann series low voltage NH fuse base
|
Catalog Number |
TD00-D
|
Model Code |
690V 160A 3 POLE BASE NH00
|
UPC |
051712371575
|
Product Length/Depth |
146 mm
|
Product Height |
89 mm
|
Product Width |
104 mm
|
Product Weight |
0.45 g
|
Compliances |
RoHS Compliant
|
Certifications |
Not Applicable
|
Amperage Rating |
160 A
|
Number of poles |
Three-pole
|
Fuse size |
NH00
|
Quantity |
1
|
Voltage rating |
690
|
Application |
Protection of industrial circuit and electrical apparatus
|